APC Back-UPS ES 700VA 230V French/English

APC Back-UPS ES 700VA 230V French/English Front Left
APC Back-UPS ES 700VA 230V French/English Front Left
APC Back-UPS ES 700VA 230V French/English Front Left
APC Back-UPS ES 700VA 230V French/English Front Left
APC Back-UPS ES 700VA 230V French/English Front Right
APC Back-UPS ES 700VA 230V French/English Front Straight
RoHS
  • Best Value UPS with Battery Backup & Surge Protection for Home Computers

  • Includes: User Manual, Wall-mounting template

View Product Overview

BE700-FR Features

APC Back-UPS ES 700VA 230V French/English
Best Value UPS with Battery Backup & Surge Protection for Home Computers
Includes: User Manual, Wall-mounting template

Back-UPS ES Features & Benefits

Protection

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.

Marketing Features

Lifetime data recovery warranty
Provides peace of mind with professional data recovery services in the event data is lost due to the failure of the unit (not available on all models).
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Convenience

Resettable circuit breakers
Enables a quick recovery from overload events.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Cold-start capable
Provides temporary battery power when the utility power is out.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.

Product Distribution

Netherlands Antilles, Angola, Belgium, The Democratic Republic Of Congo, Cameroon, Djibouti, Algeria, France, Gabon, Gambia, Guinea, Mali, Senegal, Somalia, Togo

Output

Output power capacity
405Watts / 700VA
Max Configurable Power (Watts)
405Watts / 700VA
Nominal Output Voltage
230V
Output Frequency (not synced)
50Hz +/- 0.1% for 50Hz nominal
Load Crest Factor
3 : 1
Topology
Standby
Waveform type
Stepped approximation to a sinewave
Transfer Time
6ms typical : 10ms maximum

Input

Nominal Input Voltage
230V
Input frequency
50/60 Hz
Input Connections
French/Belgian
Cord Length
1.83meters
Input voltage range for main operations
180 - 266V
Number of Power Cords
1
Maximum Input Current
10.0A

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16hour(s)
Replacement Battery
Expected Battery Life (years)
2 - 5
RBC Quantity
1
Battery Volt-Amp-Hour Capacity
86

Communications & Management

Interface Port(s)
USB
Control panel
LED Status display with On Line : On Battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
310Joules
Data Line Protection
RJ-45 Modem/Fax/DSL/10-100 Base-T protection
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
86MM, 8.6CM
Maximum Width
230MM, 23.0CM
Maximum Depth
285MM, 28.5CM
Net Weight
6.8KG
Shipping weight
7.3KG
Shipping Height
132MM, 13.2CM
Shipping Width
300MM, 30.0CM
Shipping Depth
366MM, 36.6CM
Color
Charcoal
Master Carton Units
2.0
Master Carton Weight
15.0
Units per Pallet
80.0
SCC Codes
1073130423372 2

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-15000meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
CE
Equipment protection policy
Lifetime : 100000 Euro
Standard warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services