APC AV C Type, 2 Outlet Wall-mount Power Filter, 120V, for Custom Installers
-
AV power protection from electrical noise interference and damaging power transients
-
Includes: Detachable power cord, User manual, Wall-mounting template
C2C Features
Key Features
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
0.6meters
Maximum Input Current
12.0A
APC AV C Type, 2 Outlet Wall-mount Power Filter, 120V, for Custom Installers
AV power protection from electrical noise interference and damaging power transients
Includes: Detachable power cord, User manual, Wall-mounting template
-
Always on Outlets
8 outlet models offer dedicated space to accommodate wide transformer blocks without covering adjoining outlets and 2 always on outlets. You can plug 8 power cords including 3 transformers at the same time. In case you have equipment that has to stay on all the time, such as fax machine, you can plug it in always on outlets. The equipment will be protected and will have power supply even when the unit is switched off.
-
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
-
Catastrophic Event Protection
Basic Surge Protector components such as MOVs and Thermal fuses ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike APC Surge Protector products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
-
IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through a surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
-
Lightning and Surge Protection
When measured via ANSI/IEEE 587 Category ''A" and "B" tests, the suppression performance of the APC Smart-UPS is superior to virtually all separate surge suppressors.
-
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
-
Overload Indicator
Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
-
Right Angle Plug
Right-angle plug for safe, easy connection even behind desks. It’s also wall-mountable for convenient, space-saving placement.
-
Status Indicator LED's
Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.
AV Power Filters Features & Benefits
Protection
Isolated power filter banks
Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Manageability
Multiple mounting methods
Allows for standardization on one product for use in different environments.
LED status indicators
Quickly understand unit and power status with visual indicators.
Product Distribution
Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands
Output
Number of Outlets
2.0
Receptacle Style
NEMA 5-15R
Input
Input frequency
50/60 Hz
Number of Power Cords
2
Surge Protection and Filtering
Surge energy rating
1890Joules
Physical
Maximum Height
94MM, 9.4CM
Maximum Width
170MM, 17.0CM
Maximum Depth
41MM, 4.1CM
Net Weight
0.68KG
Shipping weight
1.1KG
Shipping Height
220MM, 22.0CM
Shipping Width
160MM, 16.0CM
Shipping Depth
48MM, 4.8CM
Color
Black
Master Carton Dimensions (Length x Width x Height)
381 x 356 x 279MM
Master Carton Units
3.0
Master Carton Weight
15.97
Units per Pallet
360.0
SCC Codes
10731304252068
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 15240meters
Conformance
Approvals
CUL listed, FCC part 68, NOM, UL 1363, UL 1449
Equipment protection policy
Lifetime : $350000
Standard warranty
Lifetime