APC AV Black C Type 10 Outlet Power Filter 120V

APC AV Black C Type 10 Outlet Power Filter 120V Front Left
APC AV Black C Type 10 Outlet Power Filter 120V Front Left
APC AV Black C Type 10 Outlet Power Filter 120V Front Left
APC AV Black C Type 10 Outlet Power Filter 120V Front Left
APC AV Black C Type 10 Outlet Power Filter 120V Front Right
APC AV Black C Type 10 Outlet Power Filter 120V Front Straight
APC AV Black C Type 10 Outlet Power Filter 120V Miscellaneous
APC AV Black C Type 10 Outlet Power Filter 120V Miscellaneous
APC AV Black C Type 10 Outlet Power Filter 120V Miscellaneous
APC AV Black C Type 10 Outlet Power Filter 120V Miscellaneous
APC AV Black C Type 10 Outlet Power Filter 120V Miscellaneous
  • AV power protection from electrical noise interference and damaging power transients

  • Includes: Coaxial Cable, Telephone Cable, User Manual, Wall-mounting template

View Product Overview

C5BLK Features

APC AV Black C Type 10 Outlet Power Filter 120V
AV power protection from electrical noise interference and damaging power transients
Includes: Coaxial Cable, Telephone Cable, User Manual, Wall-mounting template
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Overload Indicator
    Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
  • Right Angle Plug
    Plug angle allows for equipment and furniture to be placed closer to the wall than with a standard power cord. Reduces cord stress too.
  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.

AV Power Filters Features & Benefits

Protection

Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Isolated power filter banks
Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.

Manageability

Multiple mounting methods
Allows for standardization on one product for use in different environments.
LED status indicators
Quickly understand unit and power status with visual indicators.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Output

Number of Outlets
10.0
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input frequency
47 - 70 Hz (auto sensing)
Input Connections
NEMA 5-15P
Cord Length
2.44meters
Number of Power Cords
1
Maximum Input Current
15.0A

Surge Protection and Filtering

Surge energy rating
3060Joules
Data Line Protection
RJ-11 Modem/Fax protection (two wire single line), Cable modem / Video protection, Co-axial Video / Cable protection

Physical

Maximum Height
133MM, 13.3CM
Maximum Width
499MM, 49.9CM
Maximum Depth
53MM, 5.3CM
Net Weight
2.3KG
Shipping weight
2.8KG
Shipping Height
267MM, 26.7CM
Shipping Width
687MM, 68.7CM
Shipping Depth
70MM, 7.0CM
Color
Black
Master Carton Units
5.0
Units per Pallet
45.0
SCC Codes
10731304 0

Environmental

Operating Temperature
0 - 50 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
CSA, FCC Part 15 Class B, FCC Part 68, UL 1363, UL 1449
Equipment protection policy
Lifetime : $350000
Standard warranty
Lifetime

Options

Services