APC 2x1x32 Digital KVM with APC 17" Rack LCD and PS/2 VM Server Module Bundle

APC 2x1x32 Digital KVM with APC 17" Rack LCD and PS/2 VM Server Module Bundle Front Left
APC 2x1x32 Digital KVM with APC 17" Rack LCD and PS/2 VM Server Module Bundle Front Left
APC 2x1x32 Digital KVM with APC 17" Rack LCD and PS/2 VM Server Module Bundle Front Left
RoHS
  • Essential hardware used to access multiple servers at-the-rack or remotely. Includes: one 2x1x32 Digital KVM with VM (AP5615), one 17-inch Rack LCD Console (AP5717) ...

  • Includes: Documentation CD, Installation guide

View Product Overview

AP5607 Features

APC 2x1x32 Digital KVM with APC 17" Rack LCD and PS/2 VM Server Module Bundle
Essential hardware used to access multiple servers at-the-rack or remotely. Includes: one 2x1x32 Digital KVM with VM (AP5615), one 17-inch Rack LCD Console (AP5717) and eight PS2 VM KVM Server Modules (AP5635).
Includes: Documentation CD, Installation guide
  • Authentication
    Control user privileges and access rights to protect IT assets from unauthorized individuals.
  • Multi-platform Support
    Windows, Sun, Unix and Linux compatible.
  • Seamless integration with APC Switched Rack PDU
    Remote power management allows remote power on, power off and power cycle, reducing the need for service dispatches.
  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.

NetShelter KVM Switches Features & Benefits

Agility

Scalable Architecture
Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
Multi-platform Support
Windows, Sun, Unix and Linux compatible.

Availability

Out-of-band management
Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.

Marketing Features

Hot Pluggable Operation
Add or remove servers without having to power off the switch.

Total Cost of Ownership

Occupies 1U of rack space
Conserve valuable rack space in the data center.

Product Distribution

Afghanistan, Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Australia, Aruba, Barbados, Bangladesh, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Belize, Canada, Cook Islands, Chile, China, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Fiji, Falkland Islands, Grenada, Guatemala, Guyana, Hong Kong, Honduras, Haiti, Indonesia, India, Jamaica, Japan, Cambodia, Saint Kitts And Nevis, South Korea, Cayman Islands, Saint Lucia, Sri Lanka, Myanmar, Mexico, Malaysia, Nicaragua, Nepal, New Zealand, Panama, Peru, Papua New Guinea, Philippines, Puerto Rico, Paraguay, Singapore, El Salvador, Thailand, TP, Trinidad and Tobago, Taiwan, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam

Physical

Maximum Height
106MM, 10.6CM
Maximum Width
482MM, 48.2CM
Maximum Depth
614MM, 61.4CM
Net Weight
20.35KG
Shipping weight
25.32KG
Shipping Height
350MM, 35.0CM
Shipping Width
673MM, 67.3CM
Shipping Depth
826MM, 82.6CM

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Other Environmental Compliance
China RoHS

Options

Services