APC 2x1x16 Digital KVM with VM

APC 2x1x16 Digital KVM with VM Front Left
APC 2x1x16 Digital KVM with VM Front Left
APC 2x1x16 Digital KVM with VM Front Left
APC 2x1x16 Digital KVM with VM Front Left
APC 2x1x16 Digital KVM with VM Front Straight
APC 2x1x16 Digital KVM with VM Back
APC 2x1x16 Digital KVM with VM Back
RoHS
  • Supports up to 2 remote users and 1 local user to access 16 servers. Virtual Media enabled through a VM server module.

  • Includes: CD with software, Country-specific detachable power cord, Documentation CD, Installation guide, Null-modem cable, Rack Mounting brackets

View Product Overview

AP5610 Features

APC 2x1x16 Digital KVM with VM
Supports up to 2 remote users and 1 local user to access 16 servers. Virtual Media enabled through a VM server module.
Includes: CD with software, Country-specific detachable power cord, Documentation CD, Installation guide, Null-modem cable, Rack Mounting brackets
  • Authentication
    Control user privileges and access rights to protect IT assets from unauthorized individuals.
  • Flash upgradeable firmware
    Install maintenance releases of firmware remotely using FTP.
  • Seamless integration with APC Switched Rack PDU
    Remote power management allows remote power on, power off and power cycle, reducing the need for service dispatches.

KVM Switches Features & Benefits

Availability

Out-of-band management
Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.

Agility

Multi-platform Support
Windows, Sun, Unix and Linux compatible.
Scalable Architecture
Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.

Total Cost of Ownership

Occupies 1U of rack space
Conserve valuable rack space in the data center.

Marketing Features

Scalable Architecture
Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
Out-of-band management
Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.
Hot Pluggable Operation
Add or remove servers without having to power off the switch.
Multi-platform Support
Windows, Sun, Unix and Linux compatible.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Georgia, Ghana, Gibraltar, Gambia, Guinea, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Chad, Togo, Thailand, Tajikistan, Turkmenistan, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
43MM, 4.3CM
Maximum Width
429MM, 42.9CM
Maximum Depth
272MM, 27.2CM
Rack Height
1U
Net Weight
3.55KG
Shipping weight
4.91KG
Shipping Height
178MM, 17.8CM
Shipping Width
508MM, 50.8CM
Shipping Depth
356MM, 35.6CM
Color
Black

Environmental

Operating Temperature
0 - 50 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0-3000meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0-9000meters

Conformance

Approvals
cUL Listed, C-tick, CE, CSA C22.2 No. 60950-1-03, EN 55022 Class A, EN 55024, EN 60950, EN 61000-3-2, EN 61000-3-3, FCC Part 15 Class A, GOST, ICES-003, IEC 60950, IEC 61000-3-2, IEC 61000-3-3, Industry Canada, IRAM, UL 60950-1, UL Listed, VCCI Class A
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services