APC 100kVA Modular Power Distribution Unit, Isolation Transformer, 208:208V, 72 Pole, MBP, 1 Subfeed

APC 100kVA Modular Power Distribution Unit, Isolation Transformer, 208:208V, 72 Pole, MBP, 1 Subfeed Front Left
APC 100kVA Modular Power Distribution Unit, Isolation Transformer, 208:208V, 72 Pole, MBP, 1 Subfeed Front Left
APC 100kVA Modular Power Distribution Unit, Isolation Transformer, 208:208V, 72 Pole, MBP, 1 Subfeed Front Left
APC 100kVA Modular Power Distribution Unit, Isolation Transformer, 208:208V, 72 Pole, MBP, 1 Subfeed Front Straight
APC 100kVA Modular Power Distribution Unit, Isolation Transformer, 208:208V, 72 Pole, MBP, 1 Subfeed Application
APC 100kVA Modular Power Distribution Unit, Isolation Transformer, 208:208V, 72 Pole, MBP, 1 Subfeed Miscellaneous
RoHS
  • A fully scalable power distribution system that cost-effectively provides high levels of availability and enables the quick addition of circuits and cord-sets.

  • Includes: Installation guide

View Product Overview

PDPM100F6F-M Features

APC 100kVA Modular Power Distribution Unit, Isolation Transformer, 208:208V, 72 Pole, MBP, 1 Subfeed
A fully scalable power distribution system that cost-effectively provides high levels of availability and enables the quick addition of circuits and cord-sets.
Includes: Installation guide
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.

Modular Power Distribution Features & Benefits

Agility

Ease of system expansion
Power Distribution Modules provide an option to expand data center power distribution capability as power demands increase.
System mobility
Power distribution units can easily be relocated to accommodate a changing data center environment.
Modular design
Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
Smallest footprint
Minimizes your real estate expenses

Manageability

Current Monitoring
Monitors the aggregate current draw per power distribution unit.
Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.

Protection

Toolless installation of breakers
Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
Safety
Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection
Multiple distribution options
Superior design flexibility enables a wide range of customer requirements to be addressed.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Saint Lucia, Madagascar, Martinique, Mauritius, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Reunion, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Output

Nominal Output Voltage
120V, 208V 3PH
Overload Protection
Yes
Maximum Total Current Draw
278
Overload Capacity (at nominal rated input V)
125% overload for 10 minutesVA

Input

Nominal Input Voltage
208V 3PH
Input frequency
60 Hz
Input Connections
Hard Wire 4-wire (3PH + G)
Input Power
120000.0Watts
Load Capacity
100000VA
Maximum Crest Factor
1.3999999999999999
Maximum Input Current
337A
Maximum Line Current
366A
Overload Capacity (at nominal rated input V)
125% overload for 10 minutesVA

Physical

Maximum Height
2007MM, 200.7CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1070MM, 107.0CM
Net Weight
818.18KG
Shipping weight
863.64KG
Shipping Height
2150MM, 215.0CM
Shipping Width
1016MM, 101.6CM
Shipping Depth
1220MM, 122.0CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-4500meters

Conformance

Approvals
CSA C22.2 No. 60950-1-03, FCC Part 15 Class B, OSHPD, UL 60950-1
Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services