210MBH@20TD, FSC, Dual, 575/3/60

No product image
No product image
  • Specifically engineered heat rejection for row and room cooling products

View Product Overview

ACCD75159 Features

210MBH@20TD, FSC, Dual, 575/3/60
Specifically engineered heat rejection for row and room cooling products

Air Cooled Condensers Features & Benefits

Availability

Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Total Cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Input

Number of Power Cords
1

Physical

Maximum Height
1029MM, 102.88CM
Maximum Width
3296MM, 329.56CM
Maximum Depth
1092MM, 109.22CM
Net Weight
250.0KG
Shipping weight
250.0KG
Shipping Height
1029MM, 102.88CM
Shipping Width
3296MM, 329.56CM
Shipping Depth
1092MM, 109.22CM

Options

Services