160MBH@20TD, FSC, Dual, 575/3/60

No product image
No product image
  • Specifically engineered heat rejection for row and room cooling products

View Product Overview

ACCD75157 Features

160MBH@20TD, FSC, Dual, 575/3/60
Specifically engineered heat rejection for row and room cooling products

Air Cooled Condensers Features & Benefits

Total Cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Availability

Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Input

Number of Power Cords
1

Physical

Maximum Height
1029MM, 102.88CM
Maximum Width
2280MM, 227.96CM
Maximum Depth
1092MM, 109.22CM
Net Weight
240.9KG
Shipping weight
240.9KG
Shipping Height
1029MM, 102.88CM
Shipping Width
2280MM, 227.96CM
Shipping Depth
1092MM, 109.22CM

Options

Services