Rack Power Distribution

Rack PDUs provide server level power availability with a variety of power metering and control options as well as environmental monitoring capability.


 
APC Metered-by-outlet with Switching Rack Power Distribution Units (PDUs) provide active metering of individual outlets and remote on/off switching control of individual outlets. Metering-by-outlet allows users to enable energy optimization and detailed capacity planning. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. The Metered-by-outlet feature provide a granular level of power utilization data that allow Data Center Managers to make precise decisions on load balancing and right sizing IT environments to lower total cost of ownership. The Switching feature enables advanced, user-customizable power control. The Switching feature provides remote power on/off outlet level controls for power cycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing time delays allow users to define the order in which to power up or down attached equipment to avoid circuit overload. Current metering provides real-time remote monitoring of connected loads with user-defined alarms to warn of potential circuit overloads. Users can access, configure, and control Metered by Outlet with Switching Rack PDUs through secure Web, SNMP, Command Line Interface, or Telnet Interfaces which are complimented by APC Centralized Management platforms using StruxureWare Data Center Expert, Operations, Capacity, and Energy Efficiency. New AP8000 series Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles.
Read More
APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power cycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing time delays allow users to define the order in which to power up or down attached equipment to avoid circuit overload. Current metering provides real-time remote monitoring of connected loads with user-defined alarms to warn of potential circuit overloads. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, Command Line Interface, or Telnet Interfaces which are complimented by APC Centralized Management platforms using StruxureWare Data Center Expert, Operations, Capacity, and Energy Efficiency. New AP8000 series Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles.
Read More
APC Metered-by-outlet Rack Power Distribution Units (PDUs) provide active metering of individual outlets to enable energy optimization and detailed capacity planning. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered-by-outlet rack PDUs provide a more granular level of power utilization data to allow Data Center Managers to make more precise decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered-by-outlet Rack PDUs include individual outlet power metering, a temperature/humidity sensor port, and locking IEC receptacles. Users can access and configure Metered-by-outlet rack PDUs through secure Web, SNMP, or Telnet Interfaces and are complimented by APC Centralized Management platforms using StruxureWare Data Center Expert, Capacity Manager and Change Manager.
Read More
APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using StruxureWare Data Center Expert, Operations, Capacity, and Energy Efficiency. New AP8000 series Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers.
Read More
APC Basic Rack PDUs provide reliable rack power distribution via a single input with multiple output receptacles and distributes power from low amperage single phase circuits to higher-power 3-phase solutions.
Read More
A large selection of Rack PDU power cords including input power, adapter, and jumper power cords fulfill a variety of power requirements. New locking IEC power cords feature a patented, easy to use, cord retention method for added security when used with AP8000 series Rack Power Distribution Units (PDUs).
Read More
APC Rack PDU Accessories contain bracket kits specifically designed to mount many of the APC vertical Rack Power Distribution Units (PDUs) into third party racks or enclosures as well as a cord retention bracket to help retain power cord connection to mounted Rack PDUs. Specially designated SKUs in the Basic, Metered, and Switched Rack PDUs can utilize these bracket kits. See features list to see if your Rack PDU is compatible with these mounting brackets. See model names for rack vendor compatibility.
Read More