APC Back-UPS 400, 230V, Russia

APC Back-UPS 400, 230V, Russia Front Left
APC Back-UPS 400, 230V, Russia Front Left
APC Back-UPS 400, 230V, Russia Front Left
APC Back-UPS 400, 230V, Russia Front Left
APC Back-UPS 400, 230V, Russia Front Left
APC Back-UPS 400, 230V, Russia Front Right
APC Back-UPS 400, 230V, Russia Front Right
APC Back-UPS 400, 230V, Russia Front Straight
APC Back-UPS 400, 230V, Russia Miscellaneous
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: User Manual, Wall-mounting template

View Product Overview

BE400-RS Features

APC Back-UPS 400, 230V, Russia
Battery Backup & Surge Protector for Electronics and Computers
Includes: User Manual, Wall-mounting template
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Features & Benefits

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.

Availability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance

Marketing Features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Manageability

LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Product Distribution

Armenia, Azerbaijan, Belarus, Georgia, Kazakhstan, Moldova, Mongolia, Russia, Tajikistan, Turkmenistan, Ukraine, Uzbekistan

Output

Output power capacity
240Watts / 400VA
Max Configurable Power (Watts)
240Watts / 400VA
Nominal Output Voltage
230V
Output Frequency (not synced)
50Hz +/- 0.1% for 50Hz nominal
Topology
Standby
Waveform type
Stepped approximation to a sinewave
Output Connections
(4) Schuko CEE 7 (Battery Backup)
(4) Schuko CEE 7 (selector_surgetitle)
Transfer Time
6ms typical : 10ms maximum

Input

Nominal Input Voltage
230V
Input frequency
50/60 Hz
Input Connections
Schuko CEE 7/7P
Cord Length
1.83meters
Input voltage range for main operations
180 - 266V
Number of Power Cords
1
Maximum Input Current
10.0A

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16hour(s)
Replacement Battery
Expected Battery Life (years)
2 - 5
RBC Quantity
1
Battery Volt-Amp-Hour Capacity
102

Communications & Management

Control panel
LED Status display with On Line : On Battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
310Joules
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-11 connector), Network line - 10/100 Base-T Ethernet (RJ-45 connector)
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
86MM, 8.6CM
Maximum Width
230MM, 23.0CM
Maximum Depth
285MM, 28.5CM
Net Weight
5.4KG
Shipping weight
5.6KG
Shipping Height
132MM, 13.2CM
Shipping Width
300MM, 30.0CM
Shipping Depth
366MM, 36.6CM
Color
Charcoal
Master Carton Dimensions (Length x Width x Height)
380MM
Master Carton Units
2.0
Master Carton Weight
12.2
Units per Pallet
48.0
SCC Codes
1073130423339 5

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-15000meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
CE, GOST, NEMKO
Standard warranty
2 years repair or replace

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services