Our Brands

Power Cord Kit (6 ea), Locking, C19 to C20, 0.6m (2ft), Blue

Power Cord Kit (6 ea), Locking, C19 to C20, 0.6m (2ft), Blue Front Left
Power Cord Kit (6 ea), Locking, C19 to C20, 0.6m (2ft), Blue Front Left
Power Cord Kit (6 ea), Locking, C19 to C20, 0.6m (2ft), Blue Front Left
Power Cord Kit (6 ea), Locking, C19 to C20, 0.6m (2ft), Blue Front Left
Power Cord Kit (6 ea), Locking, C19 to C20, 0.6m (2ft), Blue Application
Power Cord Kit (6 ea), Locking, C19 to C20, 0.6m (2ft), Blue Front Left
Power Cord Kit (6 ea), Locking, C19 to C20, 0.6m (2ft), Blue Front Left
Power Cord Kit (6 ea), Locking, C19 to C20, 0.6m (2ft), Blue Application
Green Premium™
RoHS
  • Wide selection of Rack PDU power cords for a variety of IT equipment.

View Product Overview

AP8712SX590 Features

Key Features

Output Connections
(1) IEC 60320 C19
Input Connections
IEC 60320 C20
Cord Length
0.6meters
Power Cord Kit (6 ea), Locking, C19 to C20, 0.6m (2ft), Blue
Wide selection of Rack PDU power cords for a variety of IT equipment.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Cord Length
0.6meters
Maximum Total Current Draw
16

Input

Number of Power Cords
6
Maximum Input Current
16A
Maximum Line Current
16A

Physical

Maximum Height
300MM, 30.0CM
Maximum Width
60MM, 6.0CM
Maximum Depth
65MM, 6.5CM
Net Weight
1.12KG
Shipping weight
1.12KG
Shipping Height
300MM, 30.0CM
Shipping Width
60MM, 6.0CM
Shipping Depth
65MM, 6.5CM
Color
Blue
Units per Pallet
390.0

Environmental

Operating Temperature
0 - 75 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 75 °C
Storage Relative Humidity
20 - 80 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CCC, CSA, PSE, UL listed, VDE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services