NetShelter SX 600mm Wide x 1070mm Deep Standard Roof Black

NetShelter SX 600mm Wide x 1070mm Deep Standard Roof Black Front Left
NetShelter SX 600mm Wide x 1070mm Deep Standard Roof Black Front Left
NetShelter SX 600mm Wide x 1070mm Deep Standard Roof Black Front Left
NetShelter SX 600mm Wide x 1070mm Deep Standard Roof Black Front Left
NetShelter SX 600mm Wide x 1070mm Deep Standard Roof Black Miscellaneous
NetShelter SX 600mm Wide x 1070mm Deep Standard Roof Black Miscellaneous
NetShelter SX 600mm Wide x 1070mm Deep Standard Roof Black Miscellaneous
NetShelter SX 600mm Wide x 1070mm Deep Standard Roof Black Front Left
NetShelter SX 600mm Wide x 1070mm Deep Standard Roof Black Front Left
NetShelter SX 600mm Wide x 1070mm Deep Standard Roof Black Miscellaneous
NetShelter SX 600mm Wide x 1070mm Deep Standard Roof Black Miscellaneous
NetShelter SX 600mm Wide x 1070mm Deep Standard Roof Black Miscellaneous
Green Premium™
RoHS
  • NetShelter SX roofs feature superior cable access and flexibility with toolless installation and reversibility.

  • Includes: Grommets, Installation guide, Mounting hardware

View Product Overview

AR7201 Features

NetShelter SX 600mm Wide x 1070mm Deep Standard Roof Black
NetShelter SX roofs feature superior cable access and flexibility with toolless installation and reversibility.
Includes: Grommets, Installation guide, Mounting hardware
  • Facilitates overhead cable management
    Overhead cable troughs and partitions install toollessly on the roof of the enclosure eliminating the need for ceiling mounted or underfloor mounted cable trays. Cable troughs and partitions are designed to manage both power and data cables while maintaining separation.
  • Protective grounding provisions
    NetShelter VS Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
16MM, 1.6CM
Maximum Width
575MM, 57.5CM
Maximum Depth
908MM, 90.8CM
Net Weight
3.64KG
Shipping weight
6.36KG
Shipping Height
102MM, 10.2CM
Shipping Width
660MM, 66.0CM
Shipping Depth
1016MM, 101.6CM
Color
Black
Roof
16.0gauge

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services