MGE Environment Sensor for Network Management Cable

MGE Environment Sensor for Network Management Cable Front Left
MGE Environment Sensor for Network Management Cable Front Left
MGE Environment Sensor for Network Management Cable Front Left
MGE Environment Sensor for Network Management Cable Front Left
MGE Environment Sensor for Network Management Cable Front Left
MGE Environment Sensor for Network Management Cable Front Left
  • Limited stock exists. Please refer to the Galaxy VS range for replacements.

  • Includes: User manual

View Product Overview

66846 Features

MGE Environment Sensor for Network Management Cable
Limited stock exists. Please refer to the Galaxy VS range for replacements.
Includes: User manual
  • Environmental monitoring
    Prevent equipment failure from a full range of threatening environmental conditions.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
28MM, 2.8CM
Maximum Width
99MM, 9.9CM
Maximum Depth
145MM, 14.5CM
Net Weight
0.3KG
Shipping weight
0.5KG
Shipping Height
65MM, 6.5CM
Shipping Width
235MM, 23.5CM
Shipping Depth
160MM, 16.0CM
Color
Grey

Conformance

Standard warranty
2 years repair or replace

Options

Services