Our Brands

Galaxy VM 200 kVA UPS Parallel 400-400 V with Backfeed protection, Start up 5x8

Galaxy VM 200 kVA UPS Parallel 400-400 V with Backfeed protection, Start up 5x8 Front Left
Galaxy VM 200 kVA UPS Parallel 400-400 V with Backfeed protection, Start up 5x8 Front Left
Galaxy VM 200 kVA UPS Parallel 400-400 V with Backfeed protection, Start up 5x8 Front Left
Galaxy VM 200 kVA UPS Parallel 400-400 V with Backfeed protection, Start up 5x8 Front Right
Galaxy VM 200 kVA UPS Parallel 400-400 V with Backfeed protection, Start up 5x8 Front Straight
Galaxy VM 200 kVA UPS Parallel 400-400 V with Backfeed protection, Start up 5x8 Back
Galaxy VM 200 kVA UPS Parallel 400-400 V with Backfeed protection, Start up 5x8 Detailed
Galaxy VM 200 kVA UPS Parallel 400-400 V with Backfeed protection, Start up 5x8 Detailed
Galaxy VM 200 kVA UPS Parallel 400-400 V with Backfeed protection, Start up 5x8 Front Left
Galaxy VM 200 kVA UPS Parallel 400-400 V with Backfeed protection, Start up 5x8 Front Right
Galaxy VM 200 kVA UPS Parallel 400-400 V with Backfeed protection, Start up 5x8 Front Straight
Galaxy VM 200 kVA UPS Parallel 400-400 V with Backfeed protection, Start up 5x8 Back
Galaxy VM 200 kVA UPS Parallel 400-400 V with Backfeed protection, Start up 5x8 Detailed
Galaxy VM 200 kVA UPS Parallel 400-400 V with Backfeed protection, Start up 5x8 Detailed
Green Premium™
RoHS
  • Highly compact, energy efficient 3-phase UPS for data center, facility and industrial applications. to be used with external battery cabinets. Please click here ...

  • Includes: Built-in modbus protocol adapter, Dust filter, Installation guide, Integrated network management, Seismic compliance, Top and bottom cable entry

View Product Overview
Replacement battery
User replaceable battery not available

GVMPB200KHS Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (180000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
180.0kWatts / 200.0kVA
Output Connections
(1) Hard wire 5-wire (3P + N + E) (Battery Backup)
(1) Hard wire 4-wire (3P + E) (Battery Backup)
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Maximum Input Current
328.0A
Galaxy VM 200 kVA UPS Parallel 400-400 V with Backfeed protection, Start up 5x8
Highly compact, energy efficient 3-phase UPS for data center, facility and industrial applications. to be used with external battery cabinets. Please click here for additional runtime information.
Includes: Built-in modbus protocol adapter, Dust filter, Installation guide, Integrated network management, Seismic compliance, Top and bottom cable entry
  • Complete front serviceability
    All inputs, outputs and local manageability is accessible from the front of the unit.
  • Dry Contact inputs
    User assignable inputs allow other equipment alarms to be monitored through the power system controller
  • Dry contact output
    Provides remote notification of failures when used with APC environmental monitoring unit or system.
  • ECOnversion mode
    Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
  • Integrated network management
    Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.
  • Internal backfeed protection
    Increases system defense from power anomalies.
  • Lithium-ion battery
    Lithium-ion batteries provide twice the service life of a typical lead acid battery and are small, light and environmentally friendly.
  • Modbus RS-485 and Modbus TCP support
    Enables remote monitoring and interfaces with StruxureWare™ Data Center Expert, building management systems, or other third-party systems.
  • Pre-installed dust filters
    Protects the UPS from harsh environments
  • Top and bottom cable entry (standard)
    Flexibility that allows the customer to decide - and at no extra cost.

Marine Features & Benefits

Serviceability

Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Easy to install
Innovative design allows for fast, easy installation by almost anybody.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Availability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Pure sine wave output on battery
Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.

Manageability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Serial connectivity
Provides management of the UPS via a serial port.
SmartSlot
Customize UPS capabilities with management cards.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
180.0kWatts / 200.0kVA
Neutral Output Current
289A
Output Voltage Distortion
Less than 2 %
Output Frequency (sync to mains)
50/60 Hz +/- 1 Hz Sync to mains, 50/60 Hz +/- 1 Hz Unsynchronised
Other Output Voltages
380 V, 415 V
Load Crest Factor
Unlimited
Topology
Double conversion online
Waveform type
Sine wave
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Output Voltage THD
< 2% linear load and < 3% non-linear load
Output Voltage Tolerance
+/- 1% static and +/- 3% at 100% load step
Bypass
Built-in static bypass

Input

Input frequency
40 - 70 Hz
Input voltage range for main operations
250 - 600 Adjustable, 320 - 456 (380 V), 320 - 480 (400 V), 320 - 498 (415 V)V
Input Total Harmonic Distortion
Less than 3 % for full load
Type of Input Protection Required
GL fuse
Other Input Voltages
380 V, 415 V
Maximum Short Circuit Withstand (Icw)
65.0kAmps
Input Power Factor at Full Load
1.0

Batteries & Runtime

Battery type
External battery system
Nominal Battery Voltage
480 V
End of Discharge Maximum Battery Current
393.0A
End of Discharge Battery Voltage
384 V

Communications & Management

Control panel
7" touch screen display
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
2

Physical

Maximum Height
1970MM, 197.0CM
Maximum Width
1052MM, 105.2CM
Maximum Depth
854MM, 85.4CM
Net Weight
724.0KG
Shipping weight
770.0KG
Shipping Height
2156MM, 215.6CM
Shipping Width
1490MM, 149.0CM
Shipping Depth
1060MM, 106.0CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-25 - 55 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 14999.8meters
Audible noise at 1 meter from surface of unit
65.0dBA
Online thermal dissipation
24570.0BTU/hr
Protection Class
IP20

Conformance

Approvals
C-Tick, CE, EN/IEC 62040-1, EN/IEC 62040-2, EN/IEC 62040-3, ETL, IBC 2012 and CBC2013 to Sds=2.02g , ISTA 2B, OSHPD, RCM, UL 1778
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

General

Bypass Protection Device
400.0
Max Bypass Input Current
289.0A

Options

Services