Our Brands

Easy UPS 3 Series Network Card

Easy UPS 3 Series Network Card Front Left
Easy UPS 3 Series Network Card Front Left
Easy UPS 3 Series Network Card Front Left
Easy UPS 3 Series Network Card Front Straight
Easy UPS 3 Series Network Card Front Left
Easy UPS 3 Series Network Card Front Straight
  • Network card for easy monitoring and managing of the Easy UPS 3 Series. The UPS status can be monitored and managed remotely through the UPS Web Interface or through ...

View Product Overview

E3SOPT001 Features

Easy UPS 3 Series Network Card
Network card for easy monitoring and managing of the Easy UPS 3 Series. The UPS status can be monitored and managed remotely through the UPS Web Interface or through EcoStruxure IT's cloud-enabled and on-premise software suites.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
127MM, 12.7CM
Maximum Width
203MM, 20.3CM
Maximum Depth
127MM, 12.7CM
Net Weight
0.91KG
Shipping weight
0.15KG
Shipping Height
61MM, 6.1CM
Shipping Width
148MM, 14.8CM
Shipping Depth
180MM, 18.0CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 1000.05meters

Options

Services