Our Brands

Easy PDU, Metered, Zero U, 22 kW, 230V, (18) C13 & (6) C19;IEC309

Easy PDU, Metered, Zero U, 22 kW, 230V, (18) C13 & (6) C19;IEC309 Front Left
Easy PDU, Metered, Zero U, 22 kW, 230V, (18) C13 & (6) C19;IEC309 Front Left
Easy PDU, Metered, Zero U, 22 kW, 230V, (18) C13 & (6) C19;IEC309 Front Left
Easy PDU, Metered, Zero U, 22 kW, 230V, (18) C13 & (6) C19;IEC309 Front Left
Easy PDU, Metered, Zero U, 22 kW, 230V, (18) C13 & (6) C19;IEC309 Front Right
Easy PDU, Metered, Zero U, 22 kW, 230V, (18) C13 & (6) C19;IEC309 Front Right
Easy PDU, Metered, Zero U, 22 kW, 230V, (18) C13 & (6) C19;IEC309 Back
Easy PDU, Metered, Zero U, 22 kW, 230V, (18) C13 & (6) C19;IEC309 Back
Easy PDU, Metered, Zero U, 22 kW, 230V, (18) C13 & (6) C19;IEC309 Front Left
Easy PDU, Metered, Zero U, 22 kW, 230V, (18) C13 & (6) C19;IEC309 Front Left
Easy PDU, Metered, Zero U, 22 kW, 230V, (18) C13 & (6) C19;IEC309 Front Right
Easy PDU, Metered, Zero U, 22 kW, 230V, (18) C13 & (6) C19;IEC309 Front Right
Easy PDU, Metered, Zero U, 22 kW, 230V, (18) C13 & (6) C19;IEC309 Back
Easy PDU, Metered, Zero U, 22 kW, 230V, (18) C13 & (6) C19;IEC309 Back
  • Easy Metered Rack Power Distribution Units (Rack PDU) provide real-time remote monitoring, power management of connected loads, and much more features than the average ...

  • Includes: Installation guide, Toolless mounting kit, Vertical mounting brackets

View Product Overview

EPDU1232M Features

Key Features

Output Connections
(18) IEC 60320 C13
(6) IEC 60320 C19
Nominal Output Voltage
230V
Nominal Input Voltage
400V 3PH
Input Connections
IEC 60309 32 A 3P + N + PE
Cord Length
2meters
Easy PDU, Metered, Zero U, 22 kW, 230V, (18) C13 & (6) C19;IEC309
Easy Metered Rack Power Distribution Units (Rack PDU) provide real-time remote monitoring, power management of connected loads, and much more features than the average power strip.
Includes: Installation guide, Toolless mounting kit, Vertical mounting brackets
  • Remote Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Command Line Interface. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Zero U Rack Mounting Abilities
    Vertical mounting capabilities allow users to mount the units in a rack or enclosure without expending valuable rack space.

Easy Metered Rack PDU Features & Benefits

Availability

Local Current Monitoring Display
The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Command Line Interface. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released.
Load indicator LED
Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits.
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.

Agility

Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Maximum Total Current Draw
32

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Load Capacity
22000VA
Maximum Input Current
32A

Physical

Maximum Height
1506MM, 150.6CM
Maximum Width
62MM, 6.2CM
Maximum Depth
44MM, 4.44CM
Net Weight
4.64KG
Shipping weight
5.48KG
Shipping Height
1660MM, 166.0CM
Shipping Width
160MM, 16.0CM
Shipping Depth
110MM, 11.0CM
Color
Black

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CE, EAC, RCM, TÜV
Standard warranty
1 year repair or replace

Options

Services