Our Brands

Back UPS Pro BR 1200VA, Sinewave,8 Outlets, AVR, LCD interface

Back UPS Pro BR 1200VA, Sinewave,8 Outlets, AVR, LCD interface Front Left
Back UPS Pro BR 1200VA, Sinewave,8 Outlets, AVR, LCD interface Front Left
Back UPS Pro BR 1200VA, Sinewave,8 Outlets, AVR, LCD interface Front Left
Back UPS Pro BR 1200VA, Sinewave,8 Outlets, AVR, LCD interface Front Left
Back UPS Pro BR 1200VA, Sinewave,8 Outlets, AVR, LCD interface Front Right
Back UPS Pro BR 1200VA, Sinewave,8 Outlets, AVR, LCD interface Front Right
Back UPS Pro BR 1200VA, Sinewave,8 Outlets, AVR, LCD interface Front Straight
Back UPS Pro BR 1200VA, Sinewave,8 Outlets, AVR, LCD interface Front Straight
Back UPS Pro BR 1200VA, Sinewave,8 Outlets, AVR, LCD interface Back
Back UPS Pro BR 1200VA, Sinewave,8 Outlets, AVR, LCD interface Back
Back UPS Pro BR 1200VA, Sinewave,8 Outlets, AVR, LCD interface Front Left
Back UPS Pro BR 1200VA, Sinewave,8 Outlets, AVR, LCD interface Front Left
Back UPS Pro BR 1200VA, Sinewave,8 Outlets, AVR, LCD interface Front Right
Back UPS Pro BR 1200VA, Sinewave,8 Outlets, AVR, LCD interface Front Right
Back UPS Pro BR 1200VA, Sinewave,8 Outlets, AVR, LCD interface Front Straight
Back UPS Pro BR 1200VA, Sinewave,8 Outlets, AVR, LCD interface Front Straight
Back UPS Pro BR 1200VA, Sinewave,8 Outlets, AVR, LCD interface Back
Back UPS Pro BR 1200VA, Sinewave,8 Outlets, AVR, LCD interface Back
RoHS
  • High Performance Computer and Electronics UPS for Premium Power Protection

  • Includes: USB cable, User manual

View Product Overview
Replacement battery
User replaceable battery not available

BR1200SI Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (720 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
720 Watts / 1.2kVA
Output Connections
(2) IEC 60320 C13 (Surge Protection)
(6) IEC 60320 C13 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C14
Back UPS Pro BR 1200VA, Sinewave,8 Outlets, AVR, LCD interface
High Performance Computer and Electronics UPS for Premium Power Protection
Includes: USB cable, User manual
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • PowerChute Personal Edition OS Compatibility
    This software supports numerous operating systems and processors. For further information, please bra href="https://www.apc.com/wp/?um=300"click here./a
  • Safety-agency approved
    The UPS is UL1778 Listed
  • Sine wave output
    Eliminates humming and heat generated when powering tube lights and fans
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Pro Features & Benefits

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Serviceability

Simple battery replacement
Increases UPS availability by allowing quick, easy battery replacement.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Marketing features

Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Green mode
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
Customizable voltage-transfer points
Adjust the voltage points (widen or tighten the range) where your UPS transfers to battery to maximize useful battery life and protect sensitive electronics.
Customizable voltage sensitivity
Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life and protecting sensitive electronics.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Cold-start capable
Provides temporary battery power when the utility power is out.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance

Manageability

USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port.
LCD Status Display
Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, Colombia, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Portugal, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Venezuela, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
720 Watts / 1.2kVA
Output Frequency (sync to mains)
50/60 Hz +/- 1 Hz Sync to mains
Topology
Line interactive

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
176 - 294V

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
16hour(s)
Nominal Battery Voltage
24 V
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
13 Watts

Communications & Management

Interface Port(s)
USB
Control panel
Multifunction LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
509Joules
Data Line Protection
RJ45 10/100/1000 Base-T Ethernet protection
Filtering
Full time multi-pole noise filtering : 10% of IEEE surge let-through : zero clamping response time: instantaneous

Physical

Maximum Height
260MM, 26.0CM
Maximum Width
100MM, 10.0CM
Maximum Depth
368MM, 36.8CM
Net Weight
11.7KG
Shipping weight
13.35KG
Shipping Height
359MM, 35.9CM
Shipping Width
223MM, 22.3CM
Shipping Depth
482MM, 48.2CM
Color
Black
Master Carton Dimensions (Length x Width x Height)
381 x 483 x 229MM
Master Carton Units
1.0
Master Carton Weight
14.21
SCC Codes
10731304346897

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
16.0BTU/hr

Conformance

Approvals
A-Tick, C-Tick, CE, EAC, GS Mark, RCM, TISI
Equipment protection policy
Lifetime : 150000 euros, Lifetime : 200000 AUD, Lifetime : 75000 GBP
Standard warranty
2 years repair or replace, 3 years repair or replace for European Union countries

Sustainable Offer Status

RoHS
Compliant

Options

Services