Our Brands

APC Essential SurgeArrest 5 outlets with Coax Protection 230V Ukraine

APC Essential SurgeArrest 5 outlets with Coax Protection 230V Ukraine Front Left
APC Essential SurgeArrest 5 outlets with Coax Protection 230V Ukraine Front Left
APC Essential SurgeArrest 5 outlets with Coax Protection 230V Ukraine Front Left
APC Essential SurgeArrest 5 outlets with Coax Protection 230V Ukraine Front Left
APC Essential SurgeArrest 5 outlets with Coax Protection 230V Ukraine Front Left
APC Essential SurgeArrest 5 outlets with Coax Protection 230V Ukraine Packaging
APC Essential SurgeArrest 5 outlets with Coax Protection 230V Ukraine Front Left
APC Essential SurgeArrest 5 outlets with Coax Protection 230V Ukraine Front Left
APC Essential SurgeArrest 5 outlets with Coax Protection 230V Ukraine Front Left
APC Essential SurgeArrest 5 outlets with Coax Protection 230V Ukraine Packaging
Green Premium™
RoHS
  • Basic Protection Against Power Surges for Computers and Electronics

  • Includes: 60 cm coaxial cable, User manual

View Product Overview

P5BV-RS Features

Key Features

Nominal Input Voltage
230V
Input Connections
Schuko CEE 7/7P
Cord Length
1.8meters
APC Essential SurgeArrest 5 outlets with Coax Protection 230V Ukraine
Basic Protection Against Power Surges for Computers and Electronics
Includes: 60 cm coaxial cable, User manual
  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • Always on Outlets
    8 outlet models offer dedicated space to accommodate wide transformer blocks without covering adjoining outlets and 2 always on outlets. You can plug 8 power cords including 3 transformers at the same time. In case you have equipment that has to stay on all the time, such as fax machine, you can plug it in always on outlets. The equipment will be protected and will have power supply even when the unit is switched off.
  • Cord Management
    To help organize power cords.
  • Manual disconnect switch
    Enables the surge supressor to be de-energized for service without disconnecting the protected load.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
  • Right Angle Plug
    Right-angle plug for safe, easy connection even behind desks. It’s also wall-mountable for convenient, space-saving placement.
  • Status Indicator LED's
    Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.

SurgeArrest Essential Features & Benefits

Marketing features

Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.

Safety

Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.

Protection

IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.

Product Distribution

Armenia, Belarus, Switzerland, Georgia, Mongolia, Tajikistan, Turkmenistan, Ukraine, Uzbekistan

Technical Specifications

Output

Number of Outlets
5.0
Receptacle Style
Schuko CEE 7

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Maximum Line Current
10A

Surge Protection and Filtering

Surge energy rating
960Joules
Data Line Protection
Cable modem/video protection
eP Joule Rating
1060
Peak Current Common Mode
13kAmps
Peak Current Normal Mode
13kAmps

Physical

Maximum Height
385MM, 38.5CM
Maximum Width
70MM, 7.0CM
Maximum Depth
45MM, 4.5CM
Net Weight
0.73KG
Shipping weight
0.77KG
Shipping Height
411MM, 41.1CM
Shipping Width
135MM, 13.5CM
Shipping Depth
51MM, 5.1CM
Color
Charcoal
Master Carton Dimensions (Length x Width x Height)
432MM
Master Carton Units
12.0
Master Carton Weight
9.07
Units per Pallet
240.0
SCC Codes
10731304223907

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 15240meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CE, GOST
Standard warranty
5 year repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services