Our Brands

Rack PDU 2G, Metered, ZeroU, 32A, 230V, (36) C13 & (6) C19

Rack PDU 2G, Metered, ZeroU, 32A, 230V, (36) C13 & (6) C19 Front Left
Rack PDU 2G, Metered, ZeroU, 32A, 230V, (36) C13 & (6) C19 Front Left
Rack PDU 2G, Metered, ZeroU, 32A, 230V, (36) C13 & (6) C19 Front Left
Rack PDU 2G, Metered, ZeroU, 32A, 230V, (36) C13 & (6) C19 Front Left
Rack PDU 2G, Metered, ZeroU, 32A, 230V, (36) C13 & (6) C19 Back
Rack PDU 2G, Metered, ZeroU, 32A, 230V, (36) C13 & (6) C19 Back
Rack PDU 2G, Metered, ZeroU, 32A, 230V, (36) C13 & (6) C19 Miscellaneous
Rack PDU 2G, Metered, ZeroU, 32A, 230V, (36) C13 & (6) C19 Miscellaneous
Rack PDU 2G, Metered, ZeroU, 32A, 230V, (36) C13 & (6) C19 Miscellaneous
Rack PDU 2G, Metered, ZeroU, 32A, 230V, (36) C13 & (6) C19 Front Left
Rack PDU 2G, Metered, ZeroU, 32A, 230V, (36) C13 & (6) C19 Front Left
Rack PDU 2G, Metered, ZeroU, 32A, 230V, (36) C13 & (6) C19 Back
Rack PDU 2G, Metered, ZeroU, 32A, 230V, (36) C13 & (6) C19 Back
Rack PDU 2G, Metered, ZeroU, 32A, 230V, (36) C13 & (6) C19 Miscellaneous
Rack PDU 2G, Metered, ZeroU, 32A, 230V, (36) C13 & (6) C19 Miscellaneous
Rack PDU 2G, Metered, ZeroU, 32A, 230V, (36) C13 & (6) C19 Miscellaneous
Green Premium™
RoHS
  • APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate ...

  • Includes: Installation guide, Rack mounting brackets, Safety guide, Serial configuration cable

View Product Overview

AP8853 Features

Key Features

Output Connections
(36) IEC 60320 C13
(6) IEC 60320 C19
Nominal Output Voltage
230V
Nominal Input Voltage
200V, 208V, 230V
Input Connections
IEC 60309 32 A 2P + E
Cord Length
3meters
Rack PDU 2G, Metered, ZeroU, 32A, 230V, (36) C13 & (6) C19
APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.
Includes: Installation guide, Rack mounting brackets, Safety guide, Serial configuration cable

NetShelter Metered Rack PDUs Features & Benefits

Agility

Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.

Availability

60C Operating Temperature
All 8000 and 9000 series PDUs now provide the ability to operate in a maximum ambient air temperature of 60C (140F) at full load ensuring reliability and availability even in today's high density deployments. Other models allow up to 45C (113F).
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
Load indicator LED
Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits.
Local Current Monitoring Display
The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Command Line Interface. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.

Marketing features

Local Current Monitoring Display
The aggregate current draw per power distribution unit is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip.
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Overload Protection
Yes
Maximum Total Current Draw
32

Input

Input frequency
50/60 Hz
Acceptable Input Voltage
220 - 240VAC
Number of Power Cords
1
Load Capacity
7400VA
Maximum Input Current
32A
Maximum Line Current
32A

Physical

Maximum Height
1791MM, 179.1CM
Maximum Width
56MM, 5.6CM
Maximum Depth
44MM, 4.4CM
Net Weight
6.93KG
Shipping weight
8.56KG
Shipping Height
2000MM, 200.0CM
Shipping Width
162MM, 16.2CM
Shipping Depth
107MM, 10.7CM
Color
Black
Units per Pallet
48.0

Environmental

Operating Temperature
-5 - 60 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
IEC 60950, VDE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services