Pwr Dist. Mod. 3X1 Pole 3 Wire RCD 16A 3XIEC309 300cm, 360cm, 420cm

Pwr Dist. Mod. 3X1 Pole 3 Wire RCD 16A 3XIEC309 300cm, 360cm, 420cm Front Left
Pwr Dist. Mod. 3X1 Pole 3 Wire RCD 16A 3XIEC309 300cm, 360cm, 420cm Front Left
Pwr Dist. Mod. 3X1 Pole 3 Wire RCD 16A 3XIEC309 300cm, 360cm, 420cm Front Left
Pwr Dist. Mod. 3X1 Pole 3 Wire RCD 16A 3XIEC309 300cm, 360cm, 420cm Front Left
Pwr Dist. Mod. 3X1 Pole 3 Wire RCD 16A 3XIEC309 300cm, 360cm, 420cm Front Left
Pwr Dist. Mod. 3X1 Pole 3 Wire RCD 16A 3XIEC309 300cm, 360cm, 420cm Back
Pwr Dist. Mod. 3X1 Pole 3 Wire RCD 16A 3XIEC309 300cm, 360cm, 420cm Back
Pwr Dist. Mod. 3X1 Pole 3 Wire RCD 16A 3XIEC309 300cm, 360cm, 420cm Back
Pwr Dist. Mod. 3X1 Pole 3 Wire RCD 16A 3XIEC309 300cm, 360cm, 420cm Front Left
Pwr Dist. Mod. 3X1 Pole 3 Wire RCD 16A 3XIEC309 300cm, 360cm, 420cm Front Left
Pwr Dist. Mod. 3X1 Pole 3 Wire RCD 16A 3XIEC309 300cm, 360cm, 420cm Front Left
Pwr Dist. Mod. 3X1 Pole 3 Wire RCD 16A 3XIEC309 300cm, 360cm, 420cm Back
Pwr Dist. Mod. 3X1 Pole 3 Wire RCD 16A 3XIEC309 300cm, 360cm, 420cm Back
Pwr Dist. Mod. 3X1 Pole 3 Wire RCD 16A 3XIEC309 300cm, 360cm, 420cm Back
RoHS
  • Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules ...

  • Includes: Installation guide

View Product Overview

PDM2316IEC-3P30R-1 Features

Pwr Dist. Mod. 3X1 Pole 3 Wire RCD 16A 3XIEC309 300cm, 360cm, 420cm
Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.
Includes: Installation guide
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.

Modular Power Accessories Features & Benefits

Manageability

Power monitoring
Measure and monitor power consumption and usage with branch circuit monitoring and output metering, which are included at no extra cost
Quick status information LEDs
Access status information about the performance of the Power Distribution Module

Convenience

Toolless installation of breakers
Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
Global product offering
Standardization of power distribution units across all corporate locations is easy - a variety of 1-phase and 3-phase Power Distribution Modules address the unique power requirements of data centers around the world.

Safety

Safety
Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bhutan, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jordan, Japan, Kenya, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Nepal, New Zealand, Oman, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Output

Nominal Output Voltage
230V
Maximum Total Current Draw
16

Input

Nominal Input Voltage
400V 3PH
Input frequency
50 Hz
Maximum Line Current
16A

Physical

Maximum Height
254MM, 25.4CM
Maximum Width
432MM, 43.2CM
Maximum Depth
406MM, 40.6CM
Net Weight
6.8KG
Shipping weight
7.7KG
Shipping Height
254MM, 25.4CM
Shipping Width
432MM, 43.2CM
Shipping Depth
406MM, 40.6CM
Color
Grey

Environmental

Operating Temperature
0 - 30 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-4500meters

Conformance

Approvals
CE, VDE
Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services