InfraStruXure Modular IT Power Distribution Unit w/36 Poles, MBP & Batt. Frame for 9 Modules, 400V
-
Agile, Safe, Efficient Power distribution system for IT equipment in any size data center or high density zone
-
Includes: Installation guide
PDUM160H-B Features
Key Features
Output Connections
(2)
Hard wire 5-wire (3P + N + E)
Nominal Output Voltage
230V, 400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
Hard wire 5-wire (3P + N + E)
InfraStruXure Modular IT Power Distribution Unit w/36 Poles, MBP & Batt. Frame for 9 Modules, 400V
Agile, Safe, Efficient Power distribution system for IT equipment in any size data center or high density zone
Includes: Installation guide
-
Multiple distribution options
Superior design flexibility enables a wide range of customer requirements to be addressed.
-
Smallest footprint
Minimizes your real estate expenses
-
StruxureWare Data Center Expert compatible
Enables centralized management via StruxureWare Data Center Expert.
-
Top and bottom cable entry (standard)
Flexibility that allows the customer to decide - and at no extra cost.
Modular Power Distribution Features & Benefits
Manageability
Current Monitoring
Monitors the aggregate current draw per power distribution unit.
Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
Protection
Multiple distribution options
Superior design flexibility enables a wide range of customer requirements to be addressed.
Safety
Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection
Toolless installation of breakers
Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
Agility
Smallest footprint
Minimizes your real estate expenses
System mobility
Power distribution units can easily be relocated to accommodate a changing data center environment.
Modular design
Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, hot-swappable, and field-replaceable modules.
Ease of system expansion
Power Distribution Modules provide an option to expand data center power distribution capability as power demands increase.
Product Distribution
United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, China, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Output
Input
Input frequency
40 - 70 Hz
Load Capacity
160000VA
Maximum Input Current
295A
Physical
Maximum Height
1991MM, 199.1CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1070MM, 107.0CM
Net Weight
411.82KG
Shipping weight
444.55KG
Shipping Height
2150MM, 215.0CM
Shipping Width
848MM, 84.8CM
Shipping Depth
1210MM, 121.0CM
Units per Pallet
1.0
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-15 - 40 °C
Storage Elevation
0 - 4572meters
Conformance
Approvals
CE, FCC part 15 class A
Standard warranty
1 year repair or replace