Horizontal Cable Manager, 2U Single Side with Cover

Horizontal Cable Manager, 2U Single Side with Cover Front Left
Horizontal Cable Manager, 2U Single Side with Cover Front Left
Horizontal Cable Manager, 2U Single Side with Cover Front Left
Horizontal Cable Manager, 2U Single Side with Cover Front Left
Horizontal Cable Manager, 2U Single Side with Cover Front Left
Horizontal Cable Manager, 2U Single Side with Cover Application
Horizontal Cable Manager, 2U Single Side with Cover Miscellaneous
Horizontal Cable Manager, 2U Single Side with Cover Miscellaneous
Horizontal Cable Manager, 2U Single Side with Cover Front Left
Horizontal Cable Manager, 2U Single Side with Cover Front Left
Horizontal Cable Manager, 2U Single Side with Cover Front Left
Horizontal Cable Manager, 2U Single Side with Cover Application
Horizontal Cable Manager, 2U Single Side with Cover Miscellaneous
Horizontal Cable Manager, 2U Single Side with Cover Miscellaneous
RoHS
  • Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.

View Product Overview

AR8600 Features

Key Features

Rack Height
2U
Horizontal Cable Manager, 2U Single Side with Cover
Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.
  • Cable protection
    Smooth plastic fingers provide proper bend radius.
  • Trouble-free access
    Covers with snap hinges provide trouble-free access to cables.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Georgia, Ghana, Gibraltar, Gambia, Guinea, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
91MM, 9.1CM
Maximum Width
483MM, 48.3CM
Maximum Depth
105MM, 10.5CM
Net Weight
0.82KG
Shipping weight
1.27KG
Shipping Height
146MM, 14.6CM
Shipping Width
546MM, 54.6CM
Shipping Depth
165MM, 16.5CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
Other Environmental Compliance
China RoHS

Options

Services