Our Brands

Galaxy VS IP22 Kit for 521mm wide UPS

Galaxy VS IP22 Kit for 521mm wide UPS Front Right
Galaxy VS IP22 Kit for 521mm wide UPS Front Right
Galaxy VS IP22 Kit for 521mm wide UPS Front Right
Galaxy VS IP22 Kit for 521mm wide UPS Front Right
  • Kit that allows the UPS to achieve IP22 protection level. It includes a panel with louvers to be mounted on the UPS door, a customized rear panel, and a gasket.

View Product Overview

GVSOPT026 Features

Galaxy VS IP22 Kit for 521mm wide UPS
Kit that allows the UPS to achieve IP22 protection level. It includes a panel with louvers to be mounted on the UPS door, a customized rear panel, and a gasket.

Product Distribution

United Arab Emirates, Afghanistan, Anguilla, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Botswana, Belarus, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guyana, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
364MM, 36.4CM
Maximum Width
514MM, 51.4CM
Maximum Depth
1021MM, 102.1CM
Net Weight
9.07KG
Shipping weight
9.07KG
Shipping Height
364MM, 36.4CM
Shipping Width
514MM, 51.4CM
Shipping Depth
1021MM, 102.1CM

Options

Services