Data Center Operation: Change 100 Rack License

Data Center Operation: Change 100 Rack License Front Left
Data Center Operation: Change 100 Rack License Front Left
Data Center Operation: Change 100 Rack License Front Left
Data Center Operation: Change 100 Rack License Front Left
Data Center Operation: Change 100 Rack License Miscellaneous
  • Workflow management allows for easily tracking and executing moves, adds and changes of equipment in the data center.

View Product Overview

AP97100 Features

Data Center Operation: Change 100 Rack License
Workflow management allows for easily tracking and executing moves, adds and changes of equipment in the data center.
  • Asset audit trail
    Track asset moves, adds and changes by date/time, owner and work orders for view, print, and export.
  • Automated work order process
    Create work orders and automatically generate tasks to move, add or change IT and infrastructure equipment. Schedule, assign and track the status of itemized tasks to implement changes in the data center.
  • Change report
    Instant visibility to all moves, adds and changes to the entire data center.
  • Custom tasks
    Specify the activities required to fulfill the needs of the individual work order.
  • Email notification
    Inform selected users of work order completion.
  • Personnel audit trail
    Gain total transparency to physical equipment changes by user.
  • Printable work orders
    Print individual work orders detailing the tasks required for completion.
  • Progress report view
    Easily track activity and progress by sorting on work order, due date, status and priority.
  • Schedule of changes
    View pending changes to assist with time management and workload balancing.
  • Space reservation
    Reserve rack space for new equipment to be installed quickly and easily.

Data Center Operation: Change Features & Benefits

Protection

Multi-user access
Enables several users to carry out work on the application simultaneously and merging changes from different users seamlessly.
User roles
Enable location and feature-based access through multi-user login and individual levels of user roles.
Password Security
User-selectable password with strong password rules and reset password mechanism.
Read-only Access
Share access without risking unauthorized configuration changes.

Manageability

Customizable templates
Specify the activities required to fulfill the needs of the individual work order, ensuring organizational policies and projects are easily applied to moves, adds and changes.
Live dashboard
Gain transparency to data center key performance indicators through easily configured web dashboards, displaying customizable management-level information.
Email notification
Inform selected users of work order completion.
Printable work orders
Print individual work orders detailing the tasks required for completion.
Advanced workflow templates
Users can design workflows with both parallel and sequential flows in the graphical workflow editor
Progress report view
Easily track activity and progress by sorting on work order, due date, status and priority.
Change report
Instant visibility to all moves, adds and changes to the entire data center.
Global asset search
Quickly locate assets through free text search, and export equipment data to excel format.
Asset library
Utilize the extensive catalog of physical infrastructure and IT devices from leading vendors.

Agility

Localization
User interface available in major local languages; English, French, German, Spanish, Russian, Traditional Chinese, Simplified Chinese, Japanese, Korean, Brazilian Portuguese & Italian.
Optional deployment services
Ensure speedy deployment through the use of Schneider Electric Professional Services.

Planning

Automated work order process
Create work orders and automatically generate tasks to move, add or change IT and infrastructure equipment. Schedule, assign and track the status of itemized tasks to implement changes in the data center.
Change management overview
Interactive interface showing past, future and pending changes to assist with resource and workload balancing, avoiding scheduling conflicts.
Space reservation
Reserve rack space for new equipment to be installed quickly and easily.
Asset audit trail
Track asset moves, adds and changes by date/time, owner and work orders for view, print, and export.
Personnel audit trail
Gain total transparency to physical equipment changes by user.
Maintenance scheduling
Facilitate scheduling and tracking of service and equipment maintenance to ensure visibility to all service plans and avoid scheduling conflicts.
BMC Remedy integration
Ensure relevant information is shared and flowing between StruxureWare Data Center Operation: Change and the market leading process management system.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
216MM, 21.6CM
Maximum Width
133MM, 13.3CM
Net Weight
0.09KG
Shipping weight
0.45KG
Shipping Height
229MM, 22.9CM
Shipping Width
178MM, 17.8CM
Shipping Depth
6MM, 0.6CM

Options

Services