Our Brands

APC Universal AC Only Power Adapter, EMEA

No product image
No product image
  • Universal power adapters for a wide variety of notebooks and netbooks.

  • Includes: AC power cord with 2 prong Europlug, BS 1363 plug adapter, Compatibility guide, Notebook adapter tips (check compatibility guide before purchase), User ...

View Product Overview

UAC7-EC Features

APC Universal AC Only Power Adapter, EMEA
Universal power adapters for a wide variety of notebooks and netbooks.
Includes: AC power cord with 2 prong Europlug, BS 1363 plug adapter, Compatibility guide, Notebook adapter tips (check compatibility guide before purchase), User manual, Warranty card

Universal Notebook Power Adapter Features & Benefits

Agility

Full range input operation
Allows correct operation over the input range of 100 to 240 Volt AC
Plug tips
Multiple included plug tips provide for universal notebook compatibility
Carrying pouch and cable tie
Provides easy product storage

Product Distribution

Albania, Armenia, Angola, Azerbaijan, Bosnia and Herzegovina, Burkina Faso, Bahrain, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Côte d'Ivoire, Cameroon, Cyprus, Djibouti, Eritrea, Ethiopia, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Iraq, Iceland, Jordan, Kenya, Kuwait, Lebanon, Liberia, Luxembourg, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Oman, Pakistan, Reunion, Rwanda, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Tanzania, Uganda, Uzbekistan, Yemen, Mayotte, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
19MM, 1.91CM
Maximum Width
140MM, 13.97CM
Maximum Depth
60MM, 6.02CM
Shipping Height
302MM, 30.15CM
Shipping Width
191MM, 19.05CM
Shipping Depth
70MM, 6.99CM
Master Carton Units
4.0
SCC Codes
20731304253321

Options

Services