APC Smart-UPS 750VA LCD RM 2U 230V with SmartConnect

APC Smart-UPS 750VA LCD RM 2U 230V with SmartConnect Front Left
APC Smart-UPS 750VA LCD RM 2U 230V with SmartConnect Front Left
APC Smart-UPS 750VA LCD RM 2U 230V with SmartConnect Front Left
APC Smart-UPS 750VA LCD RM 2U 230V with SmartConnect Back
APC Smart-UPS 750VA LCD RM 2U 230V with SmartConnect Application
APC Smart-UPS 750VA LCD RM 2U 230V with SmartConnect Detailed
APC Smart-UPS 750VA LCD RM 2U 230V with SmartConnect Front Left
APC Smart-UPS 750VA LCD RM 2U 230V with SmartConnect Back
APC Smart-UPS 750VA LCD RM 2U 230V with SmartConnect Application
APC Smart-UPS 750VA LCD RM 2U 230V with SmartConnect Detailed
  • Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other ...

  • Includes: CD with software, Documentation CD, Installation guide, Rack Mounting support rails, USB cable

View Product Overview

SMT750RMI2UC Features

Key Features

Output power capacity
500Watts / 750VA
Rack Height
2U
Output Connections
(2) IEC Jumpers (Battery Backup)
(4) IEC 320 C13 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC-320 C14
APC Smart-UPS 750VA LCD RM 2U 230V with SmartConnect
Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
Includes: CD with software, Documentation CD, Installation guide, Rack Mounting support rails, USB cable
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Energy meter
    Provides actual kilowatt hours of usage for energy conscious users.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • High online efficiency
    Reduces utility costs, generates less heat.
  • Intuitive LCD interface
    Provides clear and accurate information in multiple languages with the ability to configure the UPS locally with easy to use navigation keys.
  • Predictive replace battery date
    Dynamically provides the month and year when battery replacement is recommended to aide in long term maintenance planning.
  • Pure sine wave output on battery
    Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
  • Single switched outlet group
    Single outlet group that may be controlled separately from the UPS for discrete reboot of hung devices, sequenced on/off and non-critical load shedding.
  • SmartConnect
    Innovative, easy to use remote monitoring feature that provides automatic notifications, firmware updates, and advanced support services.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.

Smart-UPS Features & Benefits

Serviceability

Resettable circuit breakers
Enables a quick recovery from overload events.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance

Manageability

USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Serial connectivity
Provides management of the UPS via a serial port.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Network manageable
Provides remote power management of the UPS over the network.
LED status indicators
Quickly understand unit and power status with visual indicators.
Audible alarms
Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.

Adaptability

Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.

Availability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Marketing Features

Smarter productivity  with ability to tailor to your specific application needs
Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
Save time with easy and convenient remote accessibility
Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
Avoids costly power problems by keeping your IT equipment and data safe and available
Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.

Product Distribution

Andorra, Albania, Austria, Australia, Bosnia and Herzegovina, Belgium, Bulgaria, Brunei, Switzerland, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Denmark, Estonia, Spain, Finland, Fiji, France, United Kingdom, Gibraltar, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, Iceland, Italy, Cambodia, South Korea, Liechtenstein, Lithuania, Luxembourg, Latvia, Moldova, Macedonia, Mongolia, Malta, Malaysia, Netherlands, Norway, New Zealand, Papua New Guinea, Philippines, Poland, Portugal, Romania, Sweden, Singapore, Slovenia, Slovakia, Thailand, TP, Turkey, Vietnam

Output

Max Configurable Power (Watts)
500Watts / 750VA
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Output Voltage Distortion
Less than 5%
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Other Output Voltages
220, 240
Topology
Line Interactive
Waveform type
Sine wave
Transfer Time
6ms typical : 10ms maximum

Input

Input frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input voltage range for main operations
160 - 286V
Input voltage adjustable range for mains operation
151 - 302V
Number of Power Cords
1
Other Input Voltages
220, 240

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3hour(s)
Replacement Battery
Expected Battery Life (years)
4 - 6
RBC Quantity
1
Battery Volt-Amp-Hour Capacity
168

Communications & Management

Interface Port(s)
RJ-45 Serial, SmartSlot, USB
Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Optional
Available SmartSlot™ Interface Quantity
1

Surge Protection and Filtering

Surge energy rating
459Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
86MM, 8.6CM
Maximum Width
432MM, 43.2CM
Maximum Depth
409MM, 40.9CM
Net Weight
16.6KG
Shipping weight
21.23KG
Shipping Height
241MM, 24.1CM
Shipping Width
546MM, 54.6CM
Shipping Depth
584MM, 58.4CM
Color
Black
Units per Pallet
16.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
42.0dBA
Online thermal dissipation
46.0BTU/hr

Conformance

Approvals
CE, CSA, EAC, EN/IEC 62040-1, EN/IEC 62040-2, RCM, TUV, UL 1778, VDE
Standard warranty
3 years repair or replace (excluding battery) and 2 year for battery

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains SVHCs

Options

Services