APC Modular IT Power Distribution Cable Extender 5 Wire 32A IEC309 300cm

APC Modular IT Power Distribution Cable Extender 5 Wire 32A IEC309 300cm Front Left
APC Modular IT Power Distribution Cable Extender 5 Wire 32A IEC309 300cm Front Left
APC Modular IT Power Distribution Cable Extender 5 Wire 32A IEC309 300cm Front Left
APC Modular IT Power Distribution Cable Extender 5 Wire 32A IEC309 300cm Front Left
APC Modular IT Power Distribution Cable Extender 5 Wire 32A IEC309 300cm Front Left
APC Modular IT Power Distribution Cable Extender 5 Wire 32A IEC309 300cm Front Left
APC Modular IT Power Distribution Cable Extender 5 Wire 32A IEC309 300cm Front Left
APC Modular IT Power Distribution Cable Extender 5 Wire 32A IEC309 300cm Front Left
  • Modules and Accessories to upgrade and expand the modular power distribution units.

  • Includes: Installation guide

View Product Overview

PDX532IEC-300 Features

APC Modular IT Power Distribution Cable Extender 5 Wire 32A IEC309 300cm
Modules and Accessories to upgrade and expand the modular power distribution units.
Includes: Installation guide
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.

Modular Power Accessories Features & Benefits

Convenience

Toolless installation of breakers
Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
Global product offering
Standardization of power distribution units across all corporate locations is easy - a variety of 1-phase and 3-phase Power Distribution Modules address the unique power requirements of data centers around the world.

Safety

Safety
Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection

Manageability

Power monitoring
Measure and monitor power consumption and usage with branch circuit monitoring and output metering, which are included at no extra cost
Quick status information LEDs
Access status information about the performance of the Power Distribution Module

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bhutan, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jordan, Kenya, South Korea, Kuwait, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Nepal, New Zealand, Oman, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Output

Nominal Output Voltage
400V 3PH
Maximum Total Current Draw
32

Input

Nominal Input Voltage
400V 3PH
Input Connections
IEC 309 32A 3P+N+PE
Maximum Line Current
32A

Physical

Maximum Height
152MM, 15.2CM
Maximum Width
432MM, 43.2CM
Maximum Depth
406MM, 40.6CM
Net Weight
3.19KG
Shipping weight
4.1KG
Shipping Height
152MM, 15.2CM
Shipping Width
432MM, 43.2CM
Shipping Depth
406MM, 40.6CM

Conformance

Approvals
CE
Standard warranty
1 year repair or replace

Options

Services