Our Brands

APC Easy UPS BVX 900VA, 230V, AVR, IEC Sockets

APC Easy UPS BVX 900VA, 230V, AVR, IEC Sockets Front Left
APC Easy UPS BVX 900VA, 230V, AVR, IEC Sockets Front Left
APC Easy UPS BVX 900VA, 230V, AVR, IEC Sockets Front Left
APC Easy UPS BVX 900VA, 230V, AVR, IEC Sockets Front Right
APC Easy UPS BVX 900VA, 230V, AVR, IEC Sockets Front Right
APC Easy UPS BVX 900VA, 230V, AVR, IEC Sockets Front Straight
APC Easy UPS BVX 900VA, 230V, AVR, IEC Sockets Front Straight
APC Easy UPS BVX 900VA, 230V, AVR, IEC Sockets Back
APC Easy UPS BVX 900VA, 230V, AVR, IEC Sockets Miscellaneous
APC Easy UPS BVX 900VA, 230V, AVR, IEC Sockets Miscellaneous
APC Easy UPS BVX 900VA, 230V, AVR, IEC Sockets Front Left
APC Easy UPS BVX 900VA, 230V, AVR, IEC Sockets Front Right
APC Easy UPS BVX 900VA, 230V, AVR, IEC Sockets Front Right
APC Easy UPS BVX 900VA, 230V, AVR, IEC Sockets Front Straight
APC Easy UPS BVX 900VA, 230V, AVR, IEC Sockets Front Straight
APC Easy UPS BVX 900VA, 230V, AVR, IEC Sockets Back
APC Easy UPS BVX 900VA, 230V, AVR, IEC Sockets Miscellaneous
APC Easy UPS BVX 900VA, 230V, AVR, IEC Sockets Miscellaneous
RoHS
  • Easy UPS provides power protection for unstable power conditions, ensuring consistent and reliable connectivity at the most critical moments.

  • Includes: User manual

View Product Overview

BVX900LI Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (480 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
480 Watts / 900VA
Output Connections
(4) IEC 320 C13 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C14
Cord Length
1.2meters
APC Easy UPS BVX 900VA, 230V, AVR, IEC Sockets

Easy UPS provides power protection for unstable power conditions, ensuring consistent and reliable connectivity at the most critical moments.

Includes: User manual
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.

Easy UPS Features & Benefits

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Features

Sleek design
Slim, modern design can be upright, flat, or wall-mounted to comfortably fit any electronics set-up and complement home décor.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
Cold-start capable
Provides temporary battery power when the utility power is out.

Protection

Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .
Battery backup and surge protection
Outlets provide abundant runtime for network gateway equipment and other critical low-power devices, allowing for hours of internet access during a power outage.

Availability

Advanced Safety Features
Safeguard your Home UPS from overloads, excessive mains voltages, short circuits, installation mishaps and battery damage due to low voltage situations.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Product Distribution

United Arab Emirates, Afghanistan, Anguilla, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Kuwait, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Senegal, Somalia, Suriname, Turks And Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
480 Watts / 900VA
Output Frequency (sync to mains)
50/60 Hz +/- 1 Hz Sync to mains
Topology
Line interactive
Waveform type
Stepped approximation to a sinewave
Transfer Time
6 ms typical : 10 ms maximum

Input

Input frequency
50/60 Hz +/- 5 Hz Auto-sensing
Input voltage range for main operations
140 - 300 (230 V) ACV
Number of Power Cords
1
Input Power Factor at Full Load
0.53

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
8hour(s)
Nominal Battery Voltage
12 V
Replacement Battery
Expected Battery Life (years)
1 - 2
Battery Volt-Amp-Hour Capacity
108

Communications & Management

Control panel
LED Status display with on line : on battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm

Surge Protection and Filtering

Surge energy rating
273Joules

Physical

Maximum Height
160MM, 16.0CM
Maximum Width
120MM, 12.0CM
Maximum Depth
355MM, 35.5CM
Net Weight
6.0KG
Shipping weight
6.5KG
Shipping Height
250MM, 25.0CM
Shipping Width
197MM, 19.7CM
Shipping Depth
430MM, 43.0CM
Color
Black
SCC Codes
10731304404498

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3000meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 3000meters
Audible noise at 1 meter from surface of unit
40.0dBA
Protection Class
IP20

Conformance

Approvals
CB , CE, EN/IEC 62040-1, EN/IEC 62040-2
Equipment protection policy
Lifetime : 50000 euros
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services