Security and Environmental Appliances

Protects against environmental or human physical threats that cause disruption or downtime to IT assets


 
The NetBotz 250 is the most cost-effective approach for monitoring all types and sizes of IT environments. With six on-board ports for connecting various NetBotz wired sensors, including temperature, temp/humidity, smoke, and spot fluid detection sensors, the appliance protects your computing equipment from environmental threats. Native support for NetBotz wireless sensors allows for a rapid deployment of your monitoring solution. Additional features like integration with StruxureWare Data Center Expert and user-defined alerts make the NetBotz 250 the perfect unit to protect your IT assets.
Read More
The NetBotz 300 offers the best value for security and environmental monitoring over the network. An integrated camera allows video surveillance and monitoring to record human activity. It also monitors temperature, humidity, door contact, dry contact, spot leak, vibration, and smoke. Additional features like integration with StruxureWare Data Center Expert, Power over Ethernet, and user-defined alerts make the NetBotz 300 the perfect unit to protect your IT assets from security and environmental threats. The NetBotz 300 can be used in network closets to data centers, but it is commonly installed in network closets and server rooms. NetBotz is an active network monitoring solution designed to protect against physical threats, environmental or human, that can cause disruption or downtime to IT infrastructure. This scalable suite of networked appliances, sensors, access controls and cameras is designed to safeguard environments ranging in size from network closets to data centers. The modular design allows for common sensors among the NetBotz appliances. Optional user-defined alerts can be sent in a variety of formats and are easily integrated into event escalation policies. For management of multiple NetBotz appliances, use StruxureWare Data Center Expert. StruxureWare Data Center Expert Surveillance licenses enable a single view of multiple cameras, rapid search and retrieval of video, plus 'tagging' of important video clips.
Read More
The NetBotz 400 offers high performance security and environmental monitoring to prevent network intrusion. The NetBotz 400 is capable of video surveillance and monitoring to record human activity. It provides temperature, humidity, door contact, dry contact, spot leak, vibration, smoke and 2-way audio monitoring. The NetBotz 400's additional features include integration with StruxureWare Data Center Expert, Power over Ethernet, and user-defined alerts, making the NetBotz 400 the perfect unit to protect your IT assets from security and environmental threats. The NetBotz 400 can be used in Network closets to data centers, but it is commonly installed in server rooms and small data centers. NetBotz is an active monitoring solution designed to detect and protect against physical threats, environmental or human, that can cause disruption or downtime to IT infrastructure. This scalable suite of networked appliances, sensors, access controls and cameras is designed to safeguard environments ranging in size from network closets to data centers. The modular design allows for common sensors among the NetBotz appliances. Optional user-defined alerts can be sent in a variety of formats and are easily integrated into event escalation policies. For management of multiple NetBotz appliances, use StruxureWare Data Center Expert. StruxureWare Data Center Expert surveillance licenses enable a single view of multiple cameras, rapid search and retrieval of video, plus 'tagging' of important video clips.
Read More
The NetBotz 500 offers premium security and environmental system monitoring. The NetBotz 500 is capable of video surveillance and monitoring to record human activity enabling users to detect intrusions. It provides temperature, humidity, door contact, dry contact, vibration, smoke, 2 way audio monitoring, spot leak and rope leak monitoring. The NetBotz 500's additonal features include integration with StruxureWare Data Center Expert and user-defined alerts making the NetBotz 500 the perfect unit to protect your IT assets from security and environmental threats. The NetBotz 500 can be used in network closets to data centers, but it is commonly installed in medium and large data centers. NetBotz is an active system monitoring solution designed to protect against physical threats, environmental or human, that can cause disruption or downtime to IT infrastructure. This scalable suite of networked appliances, sensors, access controls and cameras is designed to safeguard environments ranging in size from network closets to data centers. The modular design allows for common sensors among the NetBotz appliances. Optional user-defined alerts can be sent in a variety of formats and are easily integrated into event escalation policies. For management of multiple NetBotz appliances, use StruxureWare Data Center Expert. StruxureWare Data Center Expert surveillance licenses enable a single view of multiple cameras, rapid search and retrieval of video, plus 'tagging' of important video clips.
Read More
The NetBotz 750 offers an active monitoring solution designed to protect against environmental threats and unauthorized access risks that can cause downtime to IT infrastructure, in both Edge Compute and Data Center environments. With its integrated suite of sensors, access control pods, and the newly introduced HD Camera Pod 165, the NetBotz 750 safeguards environments with surveillance and flexible alerting based on user-definable thresholds. Compute is quickly moving closer to where it is used at the Edge, increasing the risks of water damage, high temperature & humidity, fire or other conditions bringing down business-critical applications. Intentional or malicious access events not only threaten compute availability, but also leave enterprises vulnerable to costly compliance violations. The NetBotz 750 provides integrated sensing, surveillance, and badged rack-access control to help mitigate these risks through a wide array of compatible sensors, camera clip capture and storage, and configurable alarming.
Read More
APC Rack Access Control uses the NetBotz 250 appliance plus a handle kit to enable remote lock/unlock capabilities and badge access privileges for IT enclosures. The appliance can be mounted in a 0U or 1U configuration and is designed to work with APC NetShelter SX racks. The rack access handle kits are available at either 125 kHz or 13.56 MHz proximity card frequencies to work with existing building access cards, if supported. Administrators can easily configure access control profiles for individual employees, configure scheduled access to equipment for maintenance purposes, and view audit trails. Various alarm notifications are available to indicate a compromised security state such as forced entry and door position.
Read More