Galaxy VS

Highly efficient 20 to 100 kW (480 V), 10 to 150 kW (400 V), and 10 to 50 kW (208 V) 3-phase UPS for edge, small, and medium data centers and other business-critical applications.

Galaxy VS is a highly efficient, modular, easy-to-deploy 20 to 100 kW (480 V), 10 to 150 kW (400 V), and 10 to 50 kW (208 V), three-phase uninterruptible power supply that delivers top performance for edge, small, and medium data centers, as well as critical infrastructure in commercial and industrial facilities. Its compact design, high-density technology, N+1 redundancy, and fault-tolerant architecture maximize availability, operational efficiency, and critical load protection, while minimizing total cost of ownership. Thanks to patented technologies, this UPS delivers up to 97% efficiency in normal operating mode and up to 99% in ECOnversion mode, equivalent to 66% higher energy savings. Galaxy VS is EcoStruxure Ready to give you peace of mind anytime, anywhere. Smart modular batteries integrated in the UPS cabinet optimize footprint and ensure critical loads have highly predictable runtimes. Start-up service is included to optimize your system’s performance, quality, and safety. With its robust design and industry-leading performance, Galaxy VS is the ideal backbone for your critical infrastructure.

Read More
Products Part Number Est. Runtime (hrs:Min) Compare
Product Galaxy VS UPS 10kW 400V, 1 internal 7Ah smart modular battery string, expandable to 2, Start-up 5x8 Part Number GVSUPS10KB2HS Est. Runtime (hrs:Min) N/A
How to buy
Product Galaxy VS UPS 10kW 400V, 1 internal 9Ah smart modular battery string, expandable to 4, Start-up 5x8 Part Number GVSUPS10KB4HS Est. Runtime (hrs:Min) N/A
How to buy
Product Galaxy VS UPS 15kW 400V, 1 internal 7Ah smart modular battery string, expandable to 2, Start-up 5x8 Part Number GVSUPS15KB2HS Est. Runtime (hrs:Min) N/A
How to buy
Product Galaxy VS UPS 15kW 400V, 1 internal 9Ah smart modular battery string, expandable to 4, Start-up 5x8 Part Number GVSUPS15KB4HS Est. Runtime (hrs:Min) N/A
How to buy
Product Galaxy VS UPS 20kW 400V, 1 internal 9Ah smart modular battery string, expandable to 4, Start-up 5x8 Part Number GVSUPS20KB4HS Est. Runtime (hrs:Min) N/A
How to buy
Product Galaxy VS UPS 20kW 400V, 1 internal 7Ah smart modular battery string, expandable to 2, Start-up 5x8 Part Number GVSUPS20KB2HS Est. Runtime (hrs:Min) N/A
How to buy
Product Galaxy VS UPS 30kW 400V, 2 internal 9Ah smart modular battery strings, expandable to 4, Start-up 5x8 Part Number GVSUPS30KB4HS Est. Runtime (hrs:Min) N/A
How to buy
Product Galaxy VS UPS 40kW 400V, 2 internal 9Ah smart modular battery strings, expandable to 4, Start-up 5x8 Part Number GVSUPS40KB4HS Est. Runtime (hrs:Min) N/A
How to buy
Product Galaxy VS UPS 50kW 400V, 2 internal 9Ah smart modular battery strings, expandable to 4, Start-up 5x8 Part Number GVSUPS50KB4HS Est. Runtime (hrs:Min) N/A
How to buy
Product Galaxy VS UPS 120kW 400V for External Batteries, Start-up 5x8 Part Number GVSUPS120KHS Est. Runtime (hrs:Min) N/A
How to buy
Product Galaxy VS UPS 150kW 400V for External Batteries, Start-up 5x8 Part Number GVSUPS150KHS Est. Runtime (hrs:Min) N/A
How to buy
Total Cost of Ownership
High efficiency in double conversion mode Consistently high power quality at high efficiency, even at low load levels. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
ECOnversion mode Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
Wide input voltage range Designed for harsh electrical environments to save battery life.
Compact UPS High-density technology and full front access make this UPS a footprint saver well suited for confined spaces.
Input power factor correction Minimizes installation costs by enabling the use of smaller generators and cabling.
Robust operation No power derating in kW up to 40 degrees C or 104 degrees F.
Availability
Flexible DC bus Optimizes battery sizing and supports a wide range of energy storage technologies, including VRLA, Li-ion, and NiCd batteries.
Embedded Network Management Card Allows you to remotely manage alert thresholds and monitor your UPS over EcoStruxure IT, Web, SNMP, or Modbus TCP and Modbus RTU.
Compatible with Schneider Electric's lithium ion battery solution Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability.
Click here for more details.
Parallel-redundant capable Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Built-in backfeed protection Full built-in backfeed contactor ensures that no electricity is sent back to the grid.
Parallel-capacity capable Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Serviceability
Multiple levels of service offers With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like Schneider Electric to do for you.
EcoStruxure IT Expert From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit ecostruxureit.com.
Modular UPS design Provides design redundancy and fast serviceability with improved mean time to repair, via self-diagnosing, field-replaceable modules.
Front-access servicing Simplifies installation and UPS maintenance while minimizing space requirements.