Modernization Services

Go from OUTDATED to UPGRADED. It's time to update or renovate your aging 3-phase UPS or cooling system. Extending its lifespan can reduce costs and boost uptime!

Our modernization services are designed to renew your data center infrastructure — from upgrading backup power and cooling to a full overhaul if needed. We’re not just about making your data center young again. We’re about making it better.

Read More
Products Part Number
Product Refresh UPS Part Number RFU
Product Refresh-UPS MGE Galaxy 3500 10kVA 400V with 2 Batt Modules, Start-up 5X8, RMS and 2 Yrs Service Plan Part Number WG35T10KH2B2RFU
Product Refresh-UPS MGE Galaxy 3500 10kVA 400V with 4 Batt Modules, Start-up 5X8, RMS and 2 Yrs Service Plan Part Number WG35T10KH4B4RFU
Product Refresh-UPS MGE Galaxy 3500 15kVA 400V 3:1 with 2 Batt Modules, Start-up 5X8 RMS, 2 Yrs Service Plan Part Number WG35T15K3I2B2RFU
Product Refresh-UPS MGE Galaxy 3500 15kVA 400V 3:1 with 4 Batt Modules, Start-up 5X8 RMS, 2 Yrs Service Plan Part Number WG35T15K3I4B4RFU
Product Refresh-UPS MGE Galaxy 3500 15kVA 400V with 2 Batt Modules, Start-up 5X8, RMS and 2 Yrs Service Plan Part Number WG35T15KH2B2RFU
Product Refresh-UPS MGE Galaxy 3500 15kVA 400V with 4 Batt Modules, Start-up 5X8, RMS and 2 Yrs Service Plan Part Number WG35T15KH4B4RFU
Product Refresh-UPS MGE Galaxy 3500 20kVA 400V 3:1 with 2 Batt Modules, Start-up 5X8 RMS, 2 Yrs Service Plan Part Number WG35T20K3I2B2RFU
Product Refresh-UPS MGE Galaxy 3500 20kVA 400V 3:1 with 4 Batt Modules, Start-up 5X8 RMS, 2 Yrs Service Plan Part Number WG35T20K3I4B4RFU
Product Refresh-UPS MGE Galaxy 3500 20kVA 400V with 2 Batt Modules, Start-up 5X8, RMS and 2 Yrs Service Plan Part Number WG35T20KH2B2RFU
Product Refresh-UPS MGE Galaxy 3500 20kVA 400V with 4 Batt Modules, Start-up 5X8, RMS and 2 Yrs Service Plan Part Number WG35T20KH4B4RFU
Product Refresh-UPS MGE Galaxy 3500 30kVA 400V 3:1 with 4 Batt Modules, Start-up 5X8 RMS, 2 Yrs Service Plan Part Number WG35T30K3I4B4RFU
Product Refresh-UPS MGE Galaxy 3500 30kVA 400V with 4 Batt Modules, Start-up 5X8, RMS and 2 Yrs Service Plan Part Number WG35T30KH4B4RFU
Product Refresh-UPS MGE Galaxy 3500 40kVA 400V 3:1 with 4 Batt Modules, Start-up 5X8 RMS, 2 Yrs Service Plan Part Number WG35T40K3I4B4RFU
Product Refresh-UPS MGE Galaxy 3500 40kVA 400V with 4 Batt Modules, Start-up 5X8, RMS and 2 Yrs Service Plan Part Number WG35T40KH4B4RFU
Product Refresh-UPS MGE Galaxy 300 10kVA 400V 3:1 with 30min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT10K3IB2RFU
Product Refresh-UPS MGE Galaxy 300 10kVA 400V 3:3 with 10min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT10KHB1RFU
Product Refresh-UPS MGE Galaxy 300 10kVA 400V 3:3 with 30min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT10KHB2RFU
Product Refresh-UPS MGE Galaxy 300 15kVA 400V 3:1 with 10min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT15K3IB1RFU
Product Refresh-UPS MGE Galaxy 300 15kVA 400V 3:1 with 30min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT15K3IB2RFU
Product Refresh-UPS MGE Galaxy 300 15kVA 400V 3:3 with 10min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT15KHB1RFU
Product Refresh-UPS MGE Galaxy 300 15kVA 400V 3:3 with 30min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT15KHB2RFU
Product Refresh-UPS MGE Galaxy 300 20kVA 400V 3:1 with 10min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT20K3IB1RFU
Product Refresh-UPS MGE Galaxy 300 20kVA 400V 3:1 with 25min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT20K3IB2RFU
Product Refresh-UPS MGE Galaxy 300 20kVA 400V 3:3 with 10min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT20KHB1RFU
Product Refresh-UPS MGE Galaxy 300 20kVA 400V 3:3 with 25min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT20KHB2RFU
Product Refresh-UPS MGE Galaxy 300 30kVA 400V 3:1 with 10min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT30K3IB1RFU
Product Refresh-UPS MGE Galaxy 300 30kVA 400V 3:1 with 25min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT30K3IB2RFU
Product Refresh-UPS MGE Galaxy 300 30kVA 400V 3:3 with 10min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT30KHB1RFU
Product Refresh-UPS MGE Galaxy 300 30kVA 400V 3:3 with 25min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT30KHB2RFU
Product Refresh-UPS MGE Galaxy 300 40kVA 400V 3:3 with 10min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT40KHB1RFU
Product Refresh-UPS MGE Galaxy 300 40kVA 400V 3:3 with 20min Batt, Start-up 5x8, RMS and 2 Yrs Service Plan Part Number WG3HT40KHB2RFU
Product Refresh-UPS MGE Galaxy 5500 100kVA 400V Single UPS, Start-up 5x8,L1000A Batt, RMS,2 Yrs Service Plan Part Number WG55TUPSU100H1ARFU
Product Refresh-UPS MGE Galaxy 5500 100kVA 400V Single UPS, Start-up 5x8,L1000B Batt, RMS,2 Yrs Service Plan Part Number WG55TUPSU100H1BRFU
Product Refresh-UPS MGE Galaxy 5500 100kVA 400V Single UPS, Start-up 5x8, L7L1000E Batt, RMS,2 Yrs Srvc Plan Part Number WG55TUPSU100H1ERFU
Product Refresh-UPS MGE Galaxy 5500 100kVA 400V Single UPS, Start-up 5x8,L700B Batt, RMS, 2 Yrs Service Plan Part Number WG55TUPSU100H7BRFU
Product Refresh-UPS MGE Galaxy 5500 120kVA 400V Single UPS, Start-up 5x8,L1000A Batt, RMS,2 Yrs Service Plan Part Number WG55TUPSU120H1ARFU
Product Refresh-UPS MGE Galaxy 5500 120kVA 400V Single UPS, Start-up 5x8,L1000B Batt, RMS,2 Yrs Service Plan Part Number WG55TUPSU120H1BRFU
Product Refresh-UPS MGE Galaxy 5500 120kVA 400V Single UPS, Start-up 5x8, L2X1000C Batt, RMS,2 Yrs Srvc Plan Part Number WG55TUPSU120H1CRFU
Product Refresh-UPS MGE Galaxy 5500 120kVA 400V Single UPS, Start-up 5x8, L2X700C Batt, RMS, 2 Yrs Srvc Plan Part Number WG55TUPSU120H7CRFU
Page:
Convenience
Reduce or Optimize TCO Reduce total cost of ownership through upgrades and proactive replacement of parts with MPRS. Or optimize your TCO with a more energy-efficient solution.
Enhanced Reliability Secure reliability and an extended support life of your system for the years to come.
Reduce downtime risks Reduce downtime due to proavtive replacement of wearing components with MPRS. Minimized downtime risks with a new UPS and/or Cooling assets.
Reduce Maintenance Reduced maintenance and service costs, and higher efficiencies over equipment lifetime.
Technical Expertise Expertise in building a tailored solution to meet your requirements and budget constraints.
Peace of Mind Enjoy peace of mind knowing your aging infrastructure is protected and operating at manufacturer's specifications.
Features
Cooling Modernization services details: 1. Assessment: Old system and installation assessment, evaluation of current needs & new solution recommendations. 2. A new solution: Overall replacement solution with the latest and most adapted cooling unit. 3. Installation and Start-Up: Unit start-up by a certified Schneider Electric engineer; Basic operator training for key staff during start-up on the chosen solution; Electrical installation of new solution (optional). 4. EcoStruxure IT App. 5.Environmentally compliant removal/disposal: Packaging of obsolete equipment on site; Disposal and recycling of removed equipment; Green disposal.
Refresh UPS service details: 1. Assessment: Old system and installation assessment, evaluation of current needs & new solution recommendations. 2. A new solution: Overall replacement solution with the latest and most adapted UPS, including advanced operational and diagnostic features, with the best efficiency performance. 3. Installation and Start-Up: Unit start-up by a certified Schneider Electric engineer; Basic operator training for key staff during start-up on the chosen solution; Electrical installation of new solution (optional). 4. Comprehensive service: Comprehensive system support, including parts, labor, and next business day response time; Access to Schneider latest Remote Monitoring and phone technical support. 5. Environmentally compliant removal/disposal: Packaging of obsolete equipment on site; Disposal and recycling of removed equipment; Green disposal
MPRS service details: 1. Updates to the latest system technologies available. 2. Replacement of critical modular components by our certified technician. 3. Environmentally responsible disposal of old components. 4. One-year Advantage Service Plan.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare