InRack Direct Expansion

Products Part Number Compare
Product Condensate pump Part Number ACAC10039
How to buy
Serviceability
Washable filters Easy to maintain, cleanable, deep loading mesh filter removes particles from the return air stream.
Easy service access Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Hot swappable fans Allows system to remain operational if a fan replacement is required.
Total Cost of Ownership
Green Refrigerant Environmentally friendly refrigerant that can offer LEED points.
Variable speed fans Variable speed fans reduce energy consumption during off-peak cooling periods.
Manageability
Building Management Integration Send alarms and data points to your building management system, allowing you to manage critical building infrastructure from a single system.
Network interface Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.
Real-Time Capacity Monitoring Real-time display of current and available cooling.
Availability
Predictive failure notification Maximizes system availability by providing early warning of required fan or filter replacement.
Coil freeze protection Hot gas bypass prevents evaporator coil from freezing during light load conditions.
High Head Pressure Protection Ensures the InRow SC remains operational even when the condenser inlet air is restricted or very hot.
Ducted airflow Uses unconditioned air from plenum space to reject the heat rather than conditioned room air.
Automatic restart Returns the unit to its last operating status in the event of a power failure.
Agility
Self-contained design The unit is quickly and easily installed without refrigerant lines or remote heat exchangers. The unit requires only power, condensate drain and an available return plenum to provide effective cooling.
Modular design Modular design provides scalable solutions to add cooling as demand increases.
Row-based architecture Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.