UPS 4000 600 kVA

Share:

UPS 4000 600 kVA

U4TUPS600

Description: Flexible 3 phase power protection designed to meet a wide range of requirements from data centers to industrial and facilities applications.

Includes : User Manual

UPS 4000 600 kVA
Discontinued

MGE UPS 4000 Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , French Guiana , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Saint Lucia , Madagascar , Martinique , Mauritius , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Reunion , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Mayotte

Print Technical Specification

Output

  • Output power capacity
    480.0 KWatts / 600.0 kVA
  • Max Configurable Power (Watts)
    480.0 KWatts / 600.0 kVA
  • Nominal Output Voltage
    400V 3PH

Input

  • Nominal Input Voltage
    400V 3PH

Physical

  • Maximum Height
    1800mm , 180.0CM
  • Maximum Width
    4300mm , 430.0CM
  • Maximum Depth
    860mm , 86.0CM
  • Net Weight
    3900.0KG
  • Shipping weight
    3900.0KG
  • Shipping Height
    1800mm , 180.0CM
  • Shipping Width
    4300mm , 430.0CM
  • Shipping Depth
    860mm , 86.0CM
Title
Size
Updated On