Share:

UPS 4000 450 kVA

U4TUPS450

Description: Flexible 3 phase power protection designed to meet a wide range of requirements from data centers to industrial and facilities applications.

Includes : User Manual

MGE UPS 4000 Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , French Guiana , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Saint Lucia , Madagascar , Martinique , Mauritius , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Reunion , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Mayotte

Print Technical Specification

Output

  • Output power capacity
    320.0 KWatts / 400.0 kVA
  • Max Configurable Power (Watts)
    320.0 KWatts / 400.0 kVA
  • Nominal Output Voltage
    400V 3PH

Input

  • Nominal Input Voltage
    400V 3PH

Physical

  • Maximum Height
    1800mm , 180.0CM
  • Maximum Width
    4300mm , 430.0CM
  • Maximum Depth
    860mm , 86.0CM
  • Net Weight
    3500.0KG
  • Shipping weight
    3500.0KG
  • Shipping Height
    1800mm , 180.0CM
  • Shipping Width
    4300mm , 430.0CM
  • Shipping Depth
    860mm , 86.0CM
Title
Size
Updated On

Category

Sub-Category


2 Years of Remote Monitoring Service for (1) Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

Scheduling Upgrade to 7X24 for Existing PM or Addnl PM Visit for 151 to 500 kVA

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status. On-demand services include part replacement services for batteries, parts, reactive time and materials (T&M), etc.

2 Years of Remote Monitoring Service for (25) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

1 Year 8HR 7X24 Response Upgrade to Factory Warranty or Existing Service Contract for 151 to 500 kVA

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

Scheduling Upgrade to 7X24 for Existing Assembly Service for 151 to 500 kVA

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

2 Years of Remote Monitoring Service for (100) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

1 Year of Remote Monitoring Service for (25) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

1 Year of Remote Monitoring Service for (100) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

1 Year APC Remote Monitoring Service for 1 Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

Scheduling Upgrade to 7X24 for Existing Startup Service for 151 to 500 kVA

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product