Share:

TYPE TWO BATTERY SOLUTION FOR SL120KG AND SL160KG

SLB120K160G2

Includes : User Manual

TYPE TWO BATTERY SOLUTION FOR SL120KG AND SL160KG
Discontinued

Silcon Battery Systems Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bolivia , Brazil , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Jamaica , Mexico , Nicaragua , Panama , Peru , Philippines , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Battery Capacity (mAh)
    --

Input

  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    VRLA
  • Included Battery Modules
    32
  • Battery mounting
    Enclosed battery cabinet
  • Battery manufacturer
    --
  • Expected Battery Life (years)
    3 - 5
  • Battery blocks per string
    32

Physical

  • Maximum Height
    1803mm , 180.34CM
  • Maximum Width
    1295mm , 129.54CM
  • Maximum Depth
    800mm , 80.01CM
  • Net Weight
    1556.82KG
  • Shipping weight
    1579.55KG
  • Shipping Height
    1930mm , 193.04CM
  • Shipping Width
    1524mm , 152.4CM
  • Shipping Depth
    914mm , 91.44CM
  • Color
    Beige
  • Units per Pallet
    1.0

Environmental

  • Operating Temperature
    20 - 30 °C
  • Operating Relative Humidity
    0 - 85 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    20 - 30 °C
  • Storage Relative Humidity
    0 - 85 %
  • Storage Elevation
    0-3000meters

Conformance

  • Approvals
    cUL Listed, ISO 14001, ISO 9001, UL Listed
  • Standard warranty
    1 year (parts only), optional extended warranties available
Title
Size
Updated On