TYPE ONE BATTERY SOLUTION FOR SL30KG THROUGH SL60KG

Share:

TYPE ONE BATTERY SOLUTION FOR SL30KG THROUGH SL60KG

SLB30K60G2

Includes : User Manual

TYPE ONE BATTERY SOLUTION FOR SL30KG THROUGH SL60KG
Discontinued

Silcon Battery Systems Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    VRLA
  • Battery mounting
    Enclosed battery cabinet
  • Battery manufacturer
    --
  • Expected Battery Life (years)
    3 - 5
  • Battery blocks per string
    32

Physical

  • Maximum Height
    1397mm , 139.7CM
  • Maximum Width
    1270mm , 127.0CM
  • Maximum Depth
    800mm , 80.02CM
  • Net Weight
    1404.56KG
  • Shipping weight
    1427.28KG
  • Shipping Height
    1524mm , 152.4CM
  • Shipping Width
    1524mm , 152.4CM
  • Shipping Depth
    914mm , 91.44CM
  • Color
    Beige
  • Units per Pallet
    1.0

Environmental

  • Operating Temperature
    20 - 30 °C
  • Operating Relative Humidity
    0 - 85 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    0 - 40 °C
  • Storage Relative Humidity
    0 - 85 %
  • Storage Elevation
    0-3000meters

Conformance

  • Standard warranty
    1 year repair or replace, 1 year (parts only), optional extended warranties available
Title
Size
Updated On
Silcon, 480V, UPS with External Batteries, 060kW, Battery Package, S L B, SLB30K60G2 (20 min)
CAD Source File
118KB
2017-03-30

Silcon, 480V, UPS with External Batteries, 040kW, Battery Package, S L B, SLB30K60G2 (35 min)
CAD Source File
118KB
2017-03-30

Silcon, 480V, UPS with External Batteries, 030kW, Battery Package, S L B, SLB30K60G2+SLB10K80GXR2 (120 min)
CAD Source File
193KB
2017-03-30

Silcon, 480V, UPS with External Batteries, 030kW, Battery Package, S L B, SLB30K60G2+(2)SLB10K80GXR2 (195 min)
CAD Source File
245KB
2017-03-04

Silcon, 480V, UPS with External Batteries, 030kW, Battery Package, S L B, SLB30K60G2 (50 min)
CAD Source File
118KB
2017-03-30