TravelPower Case Nylon 1500 cu-in

TPC1500B

Description: Maximum protection for your notebook computer.

Includes : 2 prong AC plug , Airplane power plug adapter , Cigarette lighter plug adapter , Compatibility Guide , Installation Guide , Notebook adapter tips (Check compatibility guide before purchase) , TravelPower Adapter , USB splitter cable (USB charging cables sold seperately)

TravelPower Case Nylon 1500 cu-in
Discontinued

TPC1500B Features

TravelPower Case Nylon 1500 cu-in

  • USB charging ports
    Simultaneously charge mobile devices, including smartphones and tablets.

Traditional Cases Features & Benefits

  • Mesh pocket
    Allows you to locate small items quickly.
  • Business card holder
    Secures your business cards without bending them.
  • Security strap
    Securely attaches the case directly on top of a roller case (Backpack excluded)
  • Non-slip shoulder pad
    Contoured and padded for comfort and stability.
  • Durable construction
    Double-stitched seams, high quality zippers and tough nickel fittings enable the case to withstand harsh treatment.
  • Convenient Carrying Case
    Designed for easy access to all your mobile devices.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Jamaica , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    411mm , 41.16CM
  • Maximum Width
    380mm , 37.98CM
  • Maximum Depth
    196mm , 19.56CM
  • Net Weight
    3.18KG
  • Shipping weight
    3.64KG
  • Shipping Height
    413mm , 41.28CM
  • Shipping Width
    381mm , 38.1CM
  • Shipping Depth
    197mm , 19.68CM
  • Notebook Storage Compartment Dimensions (Length x Width x Height)
    13.75 X 1.75 X 10.25inches
  • Master Carton Units
    4.0
  • SCC Codes
    1073130420630 6

Conformance

  • Approvals
    cUL Listed, CE, FCC Part 15 Class B, RTCA 160D sec21, TUV, UL Listed, VCCI
  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

421KB

Updated On

2018-11-14

TravelPower Case - TPC1000 User Manual - in English French Spanish German Simplified Chinese Traditional Chinese Japanese and Korean in page order sequence.
PDF

Size

266KB

Updated On

2018-06-14

TravelPower Case - TPC1000 - TPC1900PI Compatibility Guide - available in English French Spanish German Simplified Chinese Traditional Chinese Japanese and Korean
PDF

Size

305KB

Updated On

2018-06-14

Configuration; Integration with other Products; General Specifications
PDF

Size

117KB

Updated On

2018-06-14

Configuration; General Specifications
PDF

Size

266KB

Updated On

2018-06-14

TravelPower Case - TPC1000 - TPC1900PI; Compatibility Guide - available in English, French, Spanish, German, Simplified Chinese, Traditional Chinese, Japanese, and Korean
PDF

Size

958KB

Updated On

2018-06-14

TravelPower Case - TPC1000 - TPC1900PI User Manual - available in English French (Canadian) and Spanish (Latin America)
Title
Size
Updated On