Share:

Symmetra PX 10kW Power Module, 208V

SYPM10KF

Includes : Installation Guide

Symmetra PX 10kW Power Module, 208V
Discontinued : recommended replacement product SYPM10KF2

Symmetra Power Module Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    10.0 KWatts / 10.0 kVA
  • Max Configurable Power (Watts)
    10.0 KWatts / 10.0 kVA
  • Nominal Output Voltage
    208V , 208V 3PH
  • Efficiency at Full Load
    92.0 %
  • Output Voltage Distortion
    Less than 5% at full load
  • Output Frequency (sync to mains)
    57 - 63 Hz for 60 Hz nominal
  • Output Frequency (not synced)
    60Hz +/- 0.1% for 60Hz nominal
  • Load Crest Factor
    Unlimited
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave

Input

  • Nominal Input Voltage
    208V , 208V 3PH
  • Input frequency
    60 Hz +/- 3 Hz
  • Input Connections
    Hard Wire 5-wire (3PH + N + G)
  • Input voltage range for main operations
    177 - 239 (208V)V
  • Number of Power Cords
    1
  • Efficiency at Full Load
    92.0 %
  • Input Power Factor at Full Load
    0.99

Communications & Management

  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
  • Emergency Power Off (EPO)
    --

Physical

  • Maximum Height
    133mm , 13.3CM
  • Maximum Width
    483mm , 48.3CM
  • Maximum Depth
    700mm , 70.0CM
  • Rack Height
    3U
  • Net Weight
    26.36KG
  • Shipping weight
    31.82KG
  • Shipping Height
    273mm , 27.3CM
  • Shipping Width
    559mm , 55.9CM
  • Shipping Depth
    832mm , 83.2CM
  • Color
    Black
  • Units per Pallet
    8.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -40 - 70 °C
  • Storage Relative Humidity
    0 - 95 %
  • Audible noise at 1 meter from surface of unit
    64.0dBA
  • Online thermal dissipation
    2970.0BTU/hr

Conformance

  • Approvals
    cUL Listed, FCC Part 15 Class A, ISO 14001, ISO 9001, UL 60950, UL Listed
  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

783KB

Updated On

2018-06-11

Part Replacement
Agency Approvals
Title
Size
Updated On
PDF

Size

57KB

Updated On

2018-06-14

UL Canada,UL Recognized and complies to UL 1778

Title

UL Recognized
PDF
PDF

Size

238KB

Updated On

2018-06-14

UL Recognized and complies to CSA 107.1,UL 1778
PDF

Size

1659KB

Updated On

2018-06-12

Seismic Test and preapproval of the Symmetra PX 100 three phase UPS
Title
Size
Updated On