SFC 400 AXA 150 kVA

Share:

SFC 400 AXA 150 kVA

SFAUPS150

Includes : User Manual

SFC 400 AXA 150 kVA
Discontinued
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Bulgaria , Bahrain , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Belarus , Belize , Switzerland , Cook Islands , Chile , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Denmark , Dominica , Dominican Republic , Ecuador , Estonia , Spain , Finland , Fiji , Falkland Islands , France , United Kingdom , Grenada , Georgia , French Guiana , Guadeloupe , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Lithuania , Luxembourg , Latvia , Moldova , Madagascar , Macedonia , Myanmar , Mongolia , Martinique , Malta , Mauritius , Mexico , Malaysia , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , El Salvador , Turks And Caicos Islands , Thailand , Tajikistan , Turkmenistan , TP , Turkey , Trinidad and Tobago , Taiwan , Ukraine , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte

Print Technical Specification

Output

  • Output power capacity
    120.0 KWatts / 150.0 kVA
  • Max Configurable Power (Watts)
    120.0 KWatts / 150.0 kVA
  • Nominal Output Voltage
    400V 3PH

Input

  • Nominal Input Voltage
    400V 3PH

Physical

  • Maximum Height
    1690mm , 169.0CM
  • Maximum Width
    665mm , 66.5CM
  • Maximum Depth
    1020mm , 102.0CM
  • Net Weight
    850.0KG
  • Shipping weight
    850.0KG
  • Shipping Height
    1690mm , 169.0CM
  • Shipping Width
    665mm , 66.5CM
  • Shipping Depth
    1020mm , 102.0CM
Title
Size
Updated On