Share:

PMM MGE 125 Amps

PMO125

Description: Budget 3-phase power protection for equipment rooms.

Includes : User Manual

MGE Comet Features & Benefits

  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Manual maintenance bypass
    Reduces installation costs by eliminating the need for an external mechanical bypass.
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , French Guiana , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Saint Lucia , Madagascar , Martinique , Mauritius , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Reunion , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Mayotte

Print Technical Specification

Output

  • Output power capacity
    100.0 KWatts / 125.0 kVA
  • Max Configurable Power (Watts)
    100.0 KWatts / 125.0 kVA
  • Nominal Output Voltage
    400V 3PH

Input

  • Nominal Input Voltage
    400V 3PH

Physical

  • Maximum Height
    1067mm , 106.7CM
  • Maximum Width
    752mm , 75.2CM
  • Maximum Depth
    1837mm , 183.7CM
  • Net Weight
    2810.0KG
  • Shipping weight
    2810.0KG
  • Shipping Height
    1067mm , 106.7CM
  • Shipping Width
    752mm , 75.2CM
  • Shipping Depth
    1837mm , 183.7CM
Title
Size
Updated On

Category

Sub-Category


1 Year 4HR 7X24 Response Upgrade to Factor Warranty or Existing Service Contract for 41 to 150 kVA

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

Scheduling Upgrade to 7X24 for Existing PM or Addnl PM Visit for 41 to 150 kVA

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status. On-demand services include part replacement services for batteries, parts, reactive time and materials (T&M), etc.

1 Year of Remote Monitoring Service for (1) Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

1 Year of Remote Monitoring Service for (25) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

2 Years of Remote Monitoring Service for (100) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

1 Year of Remote Monitoring Service for (100) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

2 Years of Remote Monitoring Service for (25) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

1 Year APC Remote Monitoring Service for 1 Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

1 Year 8HR 7X24 Response Upgrade to Factory Warranty or Existing Service Contract for 41 to 150 kVA

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

2 Years of Remote Monitoring Service for (1) Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product