Share:

NEW! APC Smart-UPS SC 250VA 120V - 1U Rackmount/Tower

SC250RM1U

Description: Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Includes : CD with software , Rack Mounting Brackets , Smart UPS signalling RS-232 cable , User Manual

NEW! APC Smart-UPS SC 250VA 120V - 1U Rackmount/Tower
Discontinued : recommended replacement product SC450RM1U

SC250RM1U Features

NEW! APC Smart-UPS SC 250VA 120V - 1U Rackmount/Tower

  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.

Smart-UPS Features & Benefits

  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Audible alarms
    Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Smarter productivity  with ability to tailor to your specific application needs
    Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
  • Peace of mind that comes with full equipment compatibility and reliability of a leader
    Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
  • Avoids costly power problems by keeping your IT equipment and data safe and available
    Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
  • Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
    Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
  • Save time with easy and convenient remote accessibility
    Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Predictive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Aruba , Barbados , Bolivia , Brazil , Belize , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Jamaica , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Saudi Arabia , El Salvador , Trinidad and Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    165Watts / 250VA
  • Max Configurable Power (Watts)
    165Watts / 250VA
  • Nominal Output Voltage
    120V
  • Output Voltage Distortion
    Less than 5% at full load
  • Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
  • Load Crest Factor
    up to 5 : 1
  • Topology
    Line Interactive
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (4) NEMA 5-15R (Battery Backup)
  • Transfer Time
    2ms typical

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.83meters
  • Input voltage range for main operations
    82 - 144V
  • Input voltage adjustable range for mains operation
    75 - 154V
  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Typical recharge time
    5hour(s)
  • Replacement Battery
    RBC18
  • Expected Battery Life (years)
    4 - 6
  • RBC Quantity
    1
  • Runtime

Communications & Management

  • Interface Port(s)
    DB-9 RS-232
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
  • Emergency Power Off (EPO)
    Optional

Surge Protection and Filtering

  • Surge energy rating
    400Joules
  • Data Line Protection
    RJ-11 Modem/Fax protection (four wire dual line), RJ45 10/100 Base-T Ethernet protection
  • Filtering
    Full time multi-pole noise filtering : 0.7% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    44mm , 4.4CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    385mm , 38.5CM
  • Rack Height
    1U
  • Net Weight
    9.0KG
  • Shipping weight
    10.55KG
  • Shipping Height
    164mm , 16.4CM
  • Shipping Width
    476mm , 47.6CM
  • Shipping Depth
    589mm , 58.9CM
  • Color
    Grey
  • Units per Pallet
    24.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    38.0dBA
  • Online thermal dissipation
    23.0BTU/hr

Conformance

  • Approvals
    CSA, FCC Part 15 Class A, UL 1778
  • Equipment protection policy
    Lifetime : $150000
  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

454KB

Updated On

2018-06-01

User manual for Smart-UPS C 250 VA, 450 VA, 120/230 Vac Tower/Rack-Mount1U
Agency Approvals
Title
Size
Updated On
PDF

Size

116KB

Updated On

2018-06-15

CSA Certificate for specified products

Title

CSA Certified
PDF
PDF

Size

27KB

Updated On

2017-02-28

CSA Certified and complies to CSA 107.1

Title

UL Listed
PDF
PDF

Size

78KB

Updated On

2017-02-28

UL Listed and complies to UL 1778
Title
Size
Updated On

Category

Sub-Category


APC Smart-UPS SRT 5000VA RM 230V

High density, double-conversion on-line power protection with scalable runtime

Rack PDU 2G, Metered, ZeroU, 20A, 208V, (18) C13 & (2) C19, L620 Cord

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

Horizontal Cable Manager, 2U x 4" Deep, Single-Sided with Cover

Horizontal cable management accessory to organize data cable layout within an enclosure or a rack.

StruxureWare Data Center Expert Basic

StruxureWare Data Center Expert Basic scales up to 525 devices and 15 surveillance cameras.

Vertical Cable Organizer, NetShelter SX, 48U

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

APC Smart-UPS 1500VA LCD RM 2U 120V with Network Card

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

NetShelter SX 48U 750mm Wide Recessed Rail Kit

Enables users to mount equipment with different depths in a 48U, 750 mm enclosure.

Spools for Vertical Fiber Organizer Qty. (4)

Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product