MGE Galaxy 3000 Seismic Bracket Kit

Share:

MGE Galaxy 3000 Seismic Bracket Kit

GLTTOTP017

Description: Adaptable 3 phase power protection to meet the unique requirements of small data centers and building critical applications

Includes : Installation guide

MGE Galaxy 3000 Seismic Bracket Kit
Discontinued

GLTTOTP017 Features

MGE Galaxy 3000 Seismic Bracket Kit

  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.

MGE Galaxy 3000 Features & Benefits

  • Fully-rated power kVA equals kW
    Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Multiple levels of service
    With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
  • 7x24 telephone technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Dual mains input
    Increases availability by allowing the UPS to be connected to two separate power sources.
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
  • SmartSlot
    Customize UPS capabilities with management cards.
  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    73mm , 7.3CM
  • Maximum Width
    457mm , 45.7CM
  • Maximum Depth
    54mm , 5.4CM
  • Net Weight
    9.55KG
  • Shipping weight
    11.82KG
  • Shipping Height
    124mm , 12.4CM
  • Shipping Width
    533mm , 53.3CM
  • Shipping Depth
    105mm , 10.5CM

Environmental

  • Operating Temperature
    -10 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -20 - 70 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-12000meters

Conformance

  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1443KB

Updated On

2018-06-18

MGE Galaxy 3000 10-30kVA Installation and User's Manual
Title
Size
Updated On