Share:

MGE Galaxy 3000 Line Up Bypass 10kVA-15kVA 480V-208V

GLBP10K15G

Description: Maintenance bypass panels with optional distribution for small data centers.

Includes : Installation guide

MGE Galaxy 3000 Line Up Bypass 10kVA-15kVA 480V-208V

Includes: Installation guide

GLBP10K15G Features

MGE Galaxy 3000 Line Up Bypass 10kVA-15kVA 480V-208V

  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.

MGE Service Bypass Features & Benefits

  • Resettable circuit breakers
    Enables a quick recovery from overload events.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    1585mm , 158.5CM
  • Maximum Width
    470mm , 47.0CM
  • Maximum Depth
    803mm , 80.3CM
  • Net Weight
    204.55KG
  • Shipping weight
    227.27KG
  • Shipping Height
    1737mm , 173.7CM
  • Shipping Width
    572mm , 57.2CM
  • Shipping Depth
    904mm , 90.4CM

Environmental

  • Operating Temperature
    -10 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -20 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-12000meters

Conformance

  • Approvals
    cUL Listed, FCC Part 15 Class A, UL 1778
  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1443KB

Updated On

2018-06-18

MGE Galaxy 3000 10-30kVA Installation and User's Manual
Title
Size
Updated On