Share:

Line-R 300VA Automatic Voltage Regulator

LE300

Description: Automatic voltage regulation for protection against brownouts and overvoltages.

Includes : User Manual

Line-R 300VA Automatic Voltage Regulator

Includes: User Manual

Line-R Features & Benefits

  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.
  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.
Product Distribution
Product Distribution

Anguilla

Print Technical Specification

Output

  • Number of Outlets
    4.0
  • Receptacle Style
    Brazilian 2P+T

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    60 Hz +/- 3 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.22meters
  • Number of Power Cords
    1
  • Maximum Line Current
    3.2A

Surge Protection and Filtering

  • Surge energy rating
    450Joules
  • Peak Current Common Mode
    18kAmps

Physical

  • Maximum Height
    116mm , 11.6CM
  • Maximum Width
    214mm , 21.4CM
  • Maximum Depth
    141mm , 14.1CM
  • Net Weight
    2.5KG
  • Shipping weight
    2.62KG
  • Shipping Height
    167mm , 16.7CM
  • Shipping Width
    262mm , 26.2CM
  • Shipping Depth
    203mm , 20.3CM
  • Color
    Beige
  • Master Carton Units
    4.0
  • SCC Codes
    1073130419790 1

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -25 - 65 °C
  • Storage Relative Humidity
    5 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    NOM
  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

225KB

Updated On

2018-06-14

Line-R LE300 User's Manual available in English and Spanish
Title
Size
Updated On