Share:

IBIL-8ATJ9Y

SU24RMXLBP2U

Description: Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.

Includes : Rack Mounting Brackets , User Manual

IBIL-8ATJ9Y
Discontinued : recommended replacement product SU24R2XLBP

SU24RMXLBP2U Features

IBIL-8ATJ9Y

  • Hot Pluggable Operation
    Add or remove servers without having to power off the switch.
  • Rack Mount
    1U rackmountable. Hardware included.

Smart-UPS Battery Systems Features & Benefits

  • Multiple battery pack configuration
    Connect up to 10 battery packs for extended runtime applications.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Chad , Togo , Thailand , Tajikistan , Turkmenistan , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Venezuela , U.S. Virgin Islands , Vietnam , XF , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Battery Output Voltage
    12.0

Input

  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Battery mounting
    Enclosed battery cartridge
  • Battery manufacturer
    Panasonic
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    1
  • Battery blocks per string
    4

Physical

  • Maximum Height
    86mm , 8.6CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    483mm , 48.3CM
  • Rack Height
    2U
  • Net Weight
    30.45KG
  • Shipping weight
    36.36KG
  • Shipping Height
    279mm , 27.9CM
  • Shipping Width
    591mm , 59.1CM
  • Shipping Depth
    635mm , 63.5CM
  • Color
    Beige
  • Units per Pallet
    12.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 85 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    0 - 40 °C
  • Storage Relative Humidity
    0 - 85 %
  • Storage Elevation
    0-15000meters

Conformance

  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

615KB

Updated On

2018-06-12

User Manual for SU24RMXLBP2U external battery pack
Agency Approvals
Title
Size
Updated On
PDF

Size

272KB

Updated On

2018-06-14

UL Listed for Smart-UPS RM,Smart-UPS,Smart-UPS Battery Systems and complies to UL 1778
PDF

Size

469KB

Updated On

2018-06-13

CSA Certified for Smart-UPS Accessories,Smart-UPS Battery Systems,Smart-UPS DP and complies to CSA 107.1
PDF

Size

106KB

Updated On

2018-06-13

UL Listed for Smart-UPS Accessories,Smart-UPS Battery Systems,Smart-UPS DP and complies to UL 1778
Title
Size
Updated On

Category

Sub-Category


1 Year Next Business Day On-Site Service

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product