Galaxy PW 100 Kva

Share:

Galaxy PW 100 Kva

GWTUPS100

Includes : User Manual

Galaxy PW 100 Kva
Discontinued
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Bulgaria , Bahrain , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Belarus , Belize , Switzerland , Cook Islands , Chile , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Denmark , Dominica , Dominican Republic , Ecuador , Estonia , Spain , Finland , Fiji , Falkland Islands , France , United Kingdom , Grenada , Georgia , French Guiana , Guadeloupe , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Lithuania , Luxembourg , Latvia , Moldova , Madagascar , Macedonia , Myanmar , Mongolia , Martinique , Malta , Mauritius , Mexico , Malaysia , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , El Salvador , Turks And Caicos Islands , Thailand , Tajikistan , Turkmenistan , TP , Turkey , Trinidad and Tobago , Taiwan , Ukraine , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte

Print Technical Specification

Output

  • Output power capacity
    80.0 KWatts / 100.0 kVA
  • Max Configurable Power (Watts)
    80.0 KWatts / 100.0 kVA
  • Nominal Output Voltage
    400V 3PH
  • Topology
    Double Conversion Online

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    60 Hz

Physical

  • Maximum Height
    1900mm , 190.0CM
  • Maximum Width
    1220mm , 122.0CM
  • Maximum Depth
    838mm , 83.8CM
  • Net Weight
    905.0KG
  • Shipping weight
    905.0KG
  • Shipping Height
    1900mm , 190.0CM
  • Shipping Width
    1220mm , 122.0CM
  • Shipping Depth
    838mm , 83.8CM
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1096KB

Updated On

2018-06-18

Schneider Electric Important Safety Instructions in English, Chinese Simplified, French, German, European Spanish, Italian, Russian, Portuguese Brazilian, Dutch, Japanese and Korean
PDF

Size

552KB

Updated On

2018-06-15

MGE Galaxy PW Battery Circuit breaker kits Installation Manual
PDF

Size

241KB

Updated On

2018-06-14

MGE Galaxy PW Battery and Auxiliary Cubicles Supplied Empty Installation Manual
PDF

Size

919KB

Updated On

2018-06-12

MGE Galaxy PW, MGE Galaxy 5000, MGE Galaxy 6000 and MGE Galaxy 7000 Synchronization Module Installation and User Manual
PDF

Size

987KB

Updated On

2018-06-07

MGE Galaxy PW User Manual
Agency Approvals
Title
Size
Updated On
PDF

Size

41KB

Updated On

2017-02-17

U.L Approval for MGE EPS 6000/7000/8000 - MGE Galaxy 5000 - MGE Galaxy PW - MGE STS Epsilon
Title
Size
Updated On
MGE Galaxy PW, One-Line Diagrams
MGE Galaxy PW, Mechanical
CAD Source File
2080KB
2017-02-13

BIM Models, UPS, MGE Galaxy PW