EXTENDED RUN TYPE SIX BATTERY SOLUTION FOR SL10KG THROUGH SL80KG

Share:

EXTENDED RUN TYPE SIX BATTERY SOLUTION FOR SL10KG THROUGH SL80KG

SLB10K80GXR6-2C

EXTENDED RUN TYPE SIX BATTERY SOLUTION FOR SL10KG THROUGH SL80KG
Discontinued

Silcon Battery Systems Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    1397mm , 139.7CM
  • Maximum Width
    2540mm , 254.0CM
  • Maximum Depth
    800mm , 80.01CM
  • Net Weight
    3727.27KG
  • Shipping weight
    3750.0KG
  • Shipping Height
    1524mm , 152.4CM
  • Shipping Width
    3048mm , 304.8CM
  • Shipping Depth
    914mm , 91.44CM
  • Color
    Beige
  • Units per Pallet
    2.0

Environmental

  • Operating Temperature
    20 - 30 °C
Title
Size
Updated On
Silcon, 480V, UPS with External Batteries, 080kW, Battery Package, S L B, SLB10K80GXR6-2C
CAD Source File
110KB
2017-03-30

Silcon, 480V, UPS with External Batteries, 060kW, Battery Package, S L B, SLB10K80GXR6-2C
CAD Source File
110KB
2017-03-30

Silcon, 480V, UPS with External Batteries, 040kW, Battery Package, S L B, SLB10K80GXR6-2C
CAD Source File
110KB
2017-03-30

Silcon, 480V, UPS with External Batteries, 030kW, Battery Package, S L B, SLB10K80GXR6-2C
CAD Source File
110KB
2017-03-30