EXTENDED RUN TYPE FOUR BATTERY SOLUTION FOR SL120KG AND SL160KG

Share:

EXTENDED RUN TYPE FOUR BATTERY SOLUTION FOR SL120KG AND SL160KG

SLB120K160GXR4-2C

EXTENDED RUN TYPE FOUR BATTERY SOLUTION FOR SL120KG AND SL160KG
Discontinued

Silcon Battery Systems Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    1803mm , 180.34CM
  • Maximum Width
    2184mm , 218.44CM
  • Maximum Depth
    787mm , 78.74CM
  • Net Weight
    3019.55KG
  • Shipping weight
    3065.0KG
  • Shipping Height
    1930mm , 193.04CM
  • Shipping Width
    3048mm , 304.8CM
  • Shipping Depth
    914mm , 91.44CM
  • Color
    Beige
  • Units per Pallet
    2.0

Environmental

  • Operating Temperature
    20 - 30 °C
Title
Size
Updated On