Share:

EPS 6000 800 KVA MM

E6TUPS800MM

Description: 3 phase UPS power protection designed to meet the unique requirements of small to large facility and equipment room applications.

Includes : User Manual

EPS 6000 800 KVA MM
Discontinued

MGE EPS Features & Benefits

  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Manual maintenance bypass
    Reduces installation costs by eliminating the need for an external mechanical bypass.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , French Guiana , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Saint Lucia , Madagascar , Martinique , Mauritius , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Reunion , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Mayotte

Print Technical Specification

Output

  • Output power capacity
    640.0 KWatts / 800.0 kVA
  • Max Configurable Power (Watts)
    640.0 KWatts / 800.0 kVA
  • Nominal Output Voltage
    480V 3PH

Input

  • Nominal Input Voltage
    480V 3PH

Physical

  • Maximum Height
    1905mm , 190.5CM
  • Maximum Width
    4950mm , 495.0CM
  • Maximum Depth
    815mm , 81.5CM
  • Net Weight
    6200.0KG
  • Shipping weight
    6200.0KG
  • Shipping Height
    1905mm , 190.5CM
  • Shipping Width
    4950mm , 495.0CM
  • Shipping Depth
    815mm , 81.5CM
Manuals and Warranties
Title
Size
Updated On
PDF

Size

630KB

Updated On

2016-12-22

MGE EPS 6000 & 8000 Graphical Command Center User Manual
Title
Size
Updated On

Category

Sub-Category


1 Year of Remote Monitoring Service for (25) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

1 Year of Remote Monitoring Service for (1) Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

2 Years of Remote Monitoring Service for (1) Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

1 Year of Remote Monitoring Service for (100) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

1 Year 4HR 7X24 Response Upgrd to Factory Warr or Existing Service Contract for 501 kVA or greater

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

1 Year 8HR 7X24 Response Upgrade to Factory Warranty or Existing Service Contract for 501 kVA +

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

Scheduling Upgrade to 7X24 for Existing Assembly Service for 501 kVA or greater

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

Scheduling Upgrade to 7X24 for Existing Startup Service for 501 kVA or greater

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

1 Year APC Remote Monitoring Service for 1 Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

2 Years of Remote Monitoring Service for (25) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product