Share:

EPS 6000 625 kVA

E6TUPS625

Description: 225-500kVA energy efficient solutions feature performance 3 phase UPS power protection with high adaptability to meet the unique requirements of medium to large data centers, buildings and mission critical environments

Includes : User Manual

MGE EPS 6000 Features & Benefits

  • Parallel capability
    Multiple units can be placed in parallel to meet power capacity and redundancy requirements
  • Output synchronization to external source
    UPS systems can be synchronized with any other independent source for use with downstream static transfer switches.
  • Intuitive monitoring
    Step by step navigation and menu screens for critical system information and data. Information is easy to access and presented in a very intuitive way.
  • High availability architecture
    Different running modes : hot stand-by, integrated parallel, or centralized static switch for multi-modules leading to availability architectures
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , French Guiana , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Saint Lucia , Madagascar , Martinique , Mauritius , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Reunion , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Mayotte

Print Technical Specification

Output

  • Output power capacity
    500.0 KWatts / 625.0 kVA
  • Max Configurable Power (Watts)
    500.0 KWatts / 625.0 kVA
  • Nominal Output Voltage
    480V 3PH

Input

  • Nominal Input Voltage
    480V 3PH

Physical

  • Maximum Height
    1905mm , 190.5CM
  • Maximum Width
    2565mm , 256.5CM
  • Maximum Depth
    815mm , 81.5CM
  • Net Weight
    4244.0KG
  • Shipping weight
    4244.0KG
  • Shipping Height
    1905mm , 190.5CM
  • Shipping Width
    2565mm , 256.5CM
  • Shipping Depth
    815mm , 81.5CM
Title
Size
Updated On

Category

Sub-Category


2 Years of Remote Monitoring Service for (100) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

1 Year of Remote Monitoring Service for (100) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

Scheduling Upgrade to 7X24 for Existing PM or Addnl PM Visit for 501 kVA or greater

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status. On-demand services include part replacement services for batteries, parts, reactive time and materials (T&M), etc.

1 Year of Remote Monitoring Service for (1) Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

1 Year 8HR 7X24 Response Upgrade to Factory Warranty or Existing Service Contract for 501 kVA +

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

2 Years of Remote Monitoring Service for (25) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

Scheduling Upgrade to 7X24 for Existing Startup Service for 501 kVA or greater

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

2 Years of Remote Monitoring Service for (1) Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

1 Year APC Remote Monitoring Service for 1 Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

1 Year 4HR 7X24 Response Upgrd to Factory Warr or Existing Service Contract for 501 kVA or greater

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product